TCA9517
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Level-shifting I2C bus repeater

Level-shifting I2C bus repeater - TCA9517
Datasheet
 

Models (1)

Title Category Type Date
TCA9517 IBIS Model IBIS Model ZIP 21 Feb 2013

Design kits & evaluation modules (3)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards

Reference designs

±2% Accurate Humidity Sensing Reference Design Supporting Robust 2m Wire Communication

The TIDA-00972 reference design provides a sensor module level solution for +/- 2% of accuracy and reliable Relative Humidity (RH) and +/- 0.2 °C accuracy temperature sensing. The sensor module utilizes TI’s digital humidity and temperature sensor HDC1080 together with integrated (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
I2C designer tool I2C-DESIGNER Circuit Design & Simulation
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TCA9517 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.