TCA9539 Remote 16-Bit I2C and SMBus Low-Power I/O Expander w/ Interrupt Output, Reset, and Config Registers | TI.com

TCA9539
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Remote 16-Bit I2C and SMBus Low-Power I/O Expander w/ Interrupt Output, Reset, and Config Registers

 

Description

The TCA9539 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 5.5 V. The device supports 100-kHz (I2C Standard mode) and 400-kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on-reset. Also, the TCA9539 has a hardware RESET pin that can be used to reset the device to its default state.

Features

  • I2C to Parallel Port Expander
  • Low Standby-Current Consumption
  • Open-Drain Active-Low Interrupt Output
  • Active-Low Reset Input
  • 5-V Tolerant I/O Ports
  • Compatible With Most Microcontrollers
  • 400-kHz Fast I2C Bus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-on Reset
  • No Glitch on Power Up
  • Noise Filter on SCL and SDA Inputs
  • Address by Two Hardware Address Pins for Use
    of up to Four Devices
  • Latched Outputs With High-Current Drive
    Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in I2C general-purpose I/Os (GPIOs) Email Download to Excel
Part number Order Number of I/Os VCC (Min) (V) VCC (Max) (V) Frequency (Max) (kHz) Features Addresses Rating Operating temperature range (C) Package Group
TCA9539 Order now 16     1.65     5.5     400     Configuration registers
Interrupt pin
Reset pin    
4     Catalog     -40 to 85     TSSOP | 24
VQFN | 24
WQFN | 24    
TCA6408A Order now 8     1.65     5.5     400     Adjustable I/O level
Configuration registers
Interrupt pin
Reset pin    
2     Catalog     -40 to 85     TSSOP | 16
UQFN | 16
VQFN | 16    
TCA9538 Order now 8     1.65     5.5     400     Configuration registers
Interrupt pin
Reset pin    
4     Catalog     -40 to 85     SSOP | 16
TSSOP | 16    
TCA9539-Q1 Order now 16     1.65     3.6     400     Configuration registers
Interrupt pin
Reset pin    
4     Automotive     -40 to 125     TSSOP | 24