TCAN4551-Q1

ACTIVE

Automotive control area network flexible data rate (CAN FD) controller with integrated transceiver

Product details

Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 5.5 to 30 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Bits) 8000000 Rating Automotive
Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 5.5 to 30 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Bits) 8000000 Rating Automotive
VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • AEC-Q100: qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • CAN FD controller with integrated CAN FD transceiver and serial peripheral interface (SPI)
  • CAN FD controller supports both ISO 11898-1:2015 and Bosch M_CAN Revision 3.2.1.1
  • Meets the requirements of ISO 11898-2:2016
  • Supports CAN FD data rates up to 8 Mbps with up to 18 MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • 1.8 V, 3.3 V to 5 V input/output logic support for microprocessors
  • Wide operating ranges on CAN bus
    • ±58 V bus fault protection
    • ±12 V common mode
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance
      (No load to operating bus or application)
    • Power up and down glitch free operation
  • AEC-Q100: qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • CAN FD controller with integrated CAN FD transceiver and serial peripheral interface (SPI)
  • CAN FD controller supports both ISO 11898-1:2015 and Bosch M_CAN Revision 3.2.1.1
  • Meets the requirements of ISO 11898-2:2016
  • Supports CAN FD data rates up to 8 Mbps with up to 18 MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • 1.8 V, 3.3 V to 5 V input/output logic support for microprocessors
  • Wide operating ranges on CAN bus
    • ±58 V bus fault protection
    • ±12 V common mode
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance
      (No load to operating bus or application)
    • Power up and down glitch free operation

The TCAN4551-Q1 is a CAN FD controller with an integrated CAN FD transceiver supporting data rates up to 8 Mbps. The CAN FD controller meets the specifications of the ISO11898-1:2015 high speed controller area network (CAN) data link layer and meets the physical layer requirements of the ISO11898–2:2016 high speed CAN specification. The TCAN4551-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), supporting both classic CAN and CAN FD, allowing port expansion of CAN and CAN FD or CAN support with processors that do not support CAN FD. The TCAN4551-Q1 provides CAN FD transceiver functionality: differential transmit capability to the bus and differential receive capability from the bus. The device supports wake up via local wake up (LWU) and bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe features, internal dominant state timeout and wide bus operating range as examples.

The TCAN4551-Q1 is a CAN FD controller with an integrated CAN FD transceiver supporting data rates up to 8 Mbps. The CAN FD controller meets the specifications of the ISO11898-1:2015 high speed controller area network (CAN) data link layer and meets the physical layer requirements of the ISO11898–2:2016 high speed CAN specification. The TCAN4551-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), supporting both classic CAN and CAN FD, allowing port expansion of CAN and CAN FD or CAN support with processors that do not support CAN FD. The TCAN4551-Q1 provides CAN FD transceiver functionality: differential transmit capability to the bus and differential receive capability from the bus. The device supports wake up via local wake up (LWU) and bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe features, internal dominant state timeout and wide bus operating range as examples.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TCAN4550-Q1 ACTIVE Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver With LDO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TCAN4551-Q1 Automotive Control Area Network Flexible Data Rate (CAN FD) Controller with Integrated Transceiver datasheet (Rev. A) PDF | HTML 01 Nov 2019
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML 27 Apr 2022
Application note TCAN455x Clock Optimization and Design Guidelines PDF | HTML 26 Jul 2021
Application note TCAN4550 Watchdog Configuration Guide 01 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN4550EVM — TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution.  The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header.  Input clocks to (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGY) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos