TCI6636K2H Multicore DSP+ARM KeyStone II System-on-Chip (SoC) | TI.com

TCI6636K2H (ACTIVE)

Multicore DSP+ARM KeyStone II System-on-Chip (SoC)

Description

The TCI6636K2H Communications Infrastructure KeyStone SoC is a member of the C66x family based on TI’s new KeyStone II Multicore SoC Architecture designed specifically for high-performance wireless infrastructure applications. The TCI6636K2H provides a very high-performance macro base station platform for developing all wireless standards, including WCDMA/HSPA/HSPA+, TD-SCDMA, GSM, TDD-LTE, FDD-LTE, and WiMAX.

TI’s KeyStone II Architecture provides a programmable platform integrating various subsystems (ARM CorePac, C66x CorePacs, IP network, radio layers 1, 2, and 3, and transport processing) and uses a queue-based communication system that allows the SoC resources to operate efficiently and seamlessly. This unique SoC architecture also includes a TeraNet switch that enables the wide mix of system elements, from programmable cores to dedicated coprocessors and high-speed I/O, to each operate at maximum efficiency with no blocking or stalling.

The addition of the ARM CorePac in the TCI6636K2H enables the ability for layer 2 and layer 3 processing on-chip. Operations such as Traffic Control, Local O&M, NBAP/FP termination, and SCTP processing can all be performed with the Cortex-A15 processor.

TI’s new C66x core launches a new era of DSP technology by combining fixed-point and floating-point computational capability in the processor without sacrificing speed, size, or power consumption. The raw computational performance is an industry-leading 38.4 GMACS/core and 19.2 Gflops/core (@ 1.2 GHz operating frequency). The C66x is also 100% backward compatible with software for C64x+ devices. The C66x CorePac incorporates 90 new instructions targeted for floating point (FPi) and vector math-oriented (VPi) processing. These enhancements yield tremendous performance improvements in multi-antenna 4.8G signal processing for algorithms like MIMO and beamforming.

The TCI6636K2H contains many wireless base station coprocessors to offload the bulk of the processing demands of layer 1 and layer 2 base station processing. This keeps the cores free for receiver algorithms and other differentiating functions. The SoC contains multiple copies of key coprocessors such as the FFTC and TCP3d. A key coprocessor for enabling high data rates is the Bit Rate Coprocessor (BCP), which handles the entire downlink bit-processing chain and much of the receive bit processing. The architectural elements of the SoC (Multicore Navigator) ensure that all the bits are processed without any CPU intervention or overhead, allowing the system to make optimal use of its resources.

TI’s scalable multicore SoC architecture solutions provide developers with a range of software-compatible and hardware-compatible devices to minimize development time and maximize reuse across all base station platforms from Femto to Macro.

The TCI6636K2H device has a complete set of development tools that includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

Features

  • Eight TMS320C66x DSP Core Subsystems (C66x CorePacs), Each With
    • 1.0 GHz or 1.2 GHz C66x Fixed- and Floating-Point DSP Core
      • 38.4 GMacs/Core for Fixed Point @ 1.2 GHz
      • 19.2 GFlops/Core for Floating Point @ 1.2 GHz
    • Memory
      • 32-KB L1P Per CorePac
      • 32-KB L1D Per CorePac
      • 1024-KB Local L2 Per CorePac
  • ARM CorePac
    • Four ARM® Cortex®-A15 MPCore™ Processors at up to 1.4 GHz
    • 4MB of L2 Cache Memory Shared by Four ARM Cores
    • Full Implementation of ARMv7-A Architecture Instruction Set
    • 32-KB L1 Instruction and Data Caches per Core
    • AMBA 4.0 AXI Coherency Extension (ACE) Master Port, Connected to MSMC for Low-Latency Access to Shared MSMC SRAM
  • Multicore Shared Memory Controller (MSMC)
    • 6MB of MSM SRAM Memory Shared by Eight DSP CorePacs and One ARM CorePac
    • Memory Protection Unit (MPU) for Both MSM SRAM and DDR3_EMIF
  • Hardware Coprocessors
    • Two Turbo Decoders
      • Supports WCDMA/HSPA/HSPA+/TD-SCDMA, LTE, LTE-A, and WiMAX
      • Supports up to 265 Mbps for LTE at Block Size 6144, 8 Iterations and up to 200 Mbps for WCDMA at Block Size 5114, 8 Iterations
      • Low DSP Overhead – Hardware Interleaver Table Generation and CRC Check
    • Four Viterbi Decoders
      • Supports up to 48 Mbps (Length 9, Rate 1/2, Block Size 6000)
    • Two WCDMA Receive Acceleration Coprocessors
      • Supports up to 4096 Correlators
    • WCDMA Transmit Acceleration Coprocessor
      • Supports up to 2304 Spreaders
    • Four Fast Fourier Transform (FFT) Coprocessors
      • Support up to 600 Mscps/FFTC at FFT Size 1024
    • Bit Rate Coprocessor
      • WCDMA/HSPA+, TD-SCDMA, LTE, LTE-A, and WiMAX Uplink and Downlink Bit Processing
      • Includes Encoding, Rate Matching/Dematching, Segmentation, Multiplexing, and More
      • Supports up to DL 1525 Mbps and UL 1030 (on-chip) or 680 (DDR3) Mbsp for LTE and DL 784 Mbps and UL 395 Mbsp for WCDMA/TD-SCDMA
  • Multicore Navigator
    • 16k Multipurpose Hardware Queues With Queue Manager
    • Packet-Based DMA for Zero-Overhead Transfers
  • Network Coprocessor
    • Packet Accelerator Enables Support for
      • Transport Plane IPsec, GTP-U, SCTP, PDCP
      • L2 User Plane PDCP (RoHC, Air Ciphering)
      • 1-Gbps Wire Speed Throughput at 1.5 MPackets Per Second
    • Security Accelerator Engine Enables Support for
      • IPSec, SRTP, 3GPP, and WiMAX Air Interface, and SSL/TLS Security
      • ECB, CBC, CTR, F8, A5/3, CCM, GCM, HMAC, CMAC, GMAC, AES, DES, 3DES, Kasumi, SNOW 3G, SHA-1, SHA-2 (256-Bit Hash), MD5
      • Up to 2.4 Gbps IPSec and 2.4 Gbps Air Ciphering
    • Ethernet Subsystem
      • Five-Port Switch (Four SGMII Ports)
  • Sixteen Rake/Search Accelerators (RSA) for
    • Chip Rate Processing for WCDMA Rel’99, HSDPA, and HSDPA+
    • Reed-Muller Decoding
  • Peripherals
    • Six-Lane SerDes-Based Antenna Interface (AIF2)
      • Operating at up to 6.144 Gbps
      • Compliant With OBSAI RP3 and CPRI Standards for 3G and 4G (WCDMA, LTE TDD, LTE FDD, TD-SCDMA, and WiMAX)
    • Four Lanes of SRIO 2.1
      • Supports up to 5 GBaud
      • Supports Direct I/O, Message Passing
    • Two Lanes PCIe Gen2
      • Supports up to 5 GBaud
    • Two HyperLinks
      • Supports Connections to Other KeyStone™ Architecture Devices Providing Resource Scalability
      • Supports up to 50 GBaud
    • Five Enhanced Direct Memory Access (EDMA) Modules
    • Two 72-Bit DDR3/DDR3L Interfaces With Speeds up to 1600 MHz
    • EMIF16 Interface
    • USB 3.0
    • USIM Interface
    • Two UART Interfaces
    • Three I2C Interfaces
    • 32 GPIO Pins
    • Three SPI Interfaces
    • Semaphore Module
    • Twenty 64-Bit Timers
    • Five On-Chip PLLs
  • Commercial Case Temperature:
    • 0ºC to 100ºC
  • Extended Case Temperature:
    • –40ºC to 100ºC

All trademarks are the property of their respective owners.