TDA2-17 SoC Processors with Options for Vision, Graphics and Video Acceleration for ADAS (17mm Package) | TI.com

TDA2-17 (ACTIVE) SoC Processors with Options for Vision, Graphics and Video Acceleration for ADAS (17mm Package)

 

More Information

This product family is available for high volume automotive manufacturers. Please contact your TI sales representative for more details.

Learn more about the TDAx SoC for advanced driver assistance systems (ADAS).

Description

TI’s new TDA2x System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA2x family enables broad ADAS applications in automobiles by integrating an optimal mix of performance, low power and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA2x SoC enables sophisticated embedded vision technology in automobiles by broadest range of ADAS applications including front camera, park assist, surround view and sensor fusion on a single architecture.

The TDA2x SoC incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac, Arm Cortex-A15 MPCore™ and dual-Cortex-M4 processors. The integration of a video accelerator for decoding multiple video streams over an Ethernet AVB network, along with graphics accelerators for rendering virtual views, enable a 3D viewing experience. And the TDA2x SoC also integrates a host of peripherals including multi-camera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN and GigB Ethernet AVB.

The Vision AccelerationPac for this family of products includes multiple embedded vision engines (EVEs) offloading the vision analytics functionality from the application processor while also reducing the power footprint. The Vision AccelerationPac is optimized for vision processing with a 32-bit RISC core for efficient program execution and a vector coprocessor for specialized vision processing.

Additionally, TI provides a complete set of development tools for the Arm, DSP, and EVE coprocessor, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

The TDA2x ADAS processor is qualified according to the AEC-Q100 standard.

Features

  • Architecture Designed for ADAS Applications
  • Video, Image, and Graphics Processing Support
    • Full-HD Video (1920 × 1080p, 60 fps)
    • Multiple Video Input and Video Output
  • Arm® Cortex®-A15 Microprocessor Subsystem
  • Up to 2 C66x Floating-Point VLIW DSP
    • Fully Object-Code Compatible With C67x and C64x+
    • Up to Thirty-two 16 × 16-Bit Fixed-Point Multiplies per Cycle
  • Up to 2.5MB of On-Chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) Interconnects
  • DDR2/DDR3/DDR3L Memory Interface (EMIF) Module
    • Supports up to DDR2-800 and DDR3-1066
    • Up to 2GB Supported
  • Dual Arm® Cortex®-M4 Image Processing Units (IPU)
  • Vision AccelerationPac
    • Up to Two Embedded Vision Engines (EVEs)
  • IVA-HD Subsystem
  • Display Subsystem
    • Display Controller With DMA Engine and Three Pipelines
    • HDMI™ Encoder: HDMI 1.4a and DVI 1.0 Compliant
  • 2D-Graphics Accelerator (BB2D) Subsystem
    • Vivante™ GC320 Core
  • Video Processing Engine (VPE)
  • Dual-Core PowerVR® SGX544™ 3D GPU
  • Two Video Input Port (VIP) Modules
    • Support for up to 7 Multiplexed Input Ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) Controller
  • 2-Port Gigabit Ethernet (GMAC)
  • Dual Controller Area Network (DCAN) Modules
    • CAN 2.0B Protocol
  • PCI-Express 3.0 Port With Integrated PHY
    • Single Port With 1 Lane at 5.0 Gbps
  • Sixteen 32-Bit General-Purpose Timers
  • 32-Bit MPU Watchdog Timer
  • Ten Configurable UART/IrDA/CIR Modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface (QSPI)
  • Five Inter-Integrated Circuit (I2C) Ports
  • Seven Multichannel Audio Serial Port (McASP) Modules
  • Three High-Speed USB 2.0 Dual-Role Devices
  • Three MultiMedia Card/Secure Digital/Secure Digital Input Output Interfaces (MMC™/SD®/SDIO)
  • Up to 247 General-Purpose I/O (GPIO) Pins
  • Real-Time Clock Subsystem (RTCSS)
  • Device security features
    • Hardware Crypto accelerators and DMA
    • Firewalls
    • JTAG® lock
    • Secure keys
    • Secure ROM and boot
  • Power, Reset, and Clock Management
  • On-Chip Debug With CTools Technology
  • Automotive AEC-Q100 Qualified
  • 28-nm CMOS Technology
  • 17 mm × 17 mm, 0.65-mm Pitch, 625-Pin BGA (AAS)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in TDAx ADAS SoCs Email Download to Excel
Part number Order Arm CPU Arm MHz (Max.) DSP DSP MHz (Max) Embedded vision engine (EVE) Embedded vision engine (EVE) (Max) Co-processor(s) Display options EMIF DRAM Other on-chip memory Video input ports EMAC MMC/SD Serial I/O McASP PCIe
TDA2-17 Order now 1 ARM Cortex-A15     750
500    
2 C66x     750
500    
2     650
500    
4 ARM Cortex-M4     1 HDMIOUT
1 LCD OUT    
1 32-bit     DDR2-800
DDR3-1066
DDR3L-1066    
2.5 MB     3     10/100/1000
2-port 1Gb switch    
1x SDIO 4b
1x SDIO 8b
1x eMMC 8b    
I2C
UART
SPI
CAN
USB    
7     1 PCIe Gen2