TDP142

ACTIVE

8.1 Gbps DP1.4 linear redriver

Product details

Type Redriver Protocols DisplayPort Rating Catalog Speed (max) (Gbps) 8.1 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Redriver Protocols DisplayPort Rating Catalog Speed (max) (Gbps) 8.1 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • DisplayPort™ 1.4 up to 8.1 Gbps (HBR3)
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Configuration through GPIO or I2C
  • Hot-Plug capable
  • Support DisplayPort dual-mode standard version 1.1 (AC-coupled HDMI)
  • Industrial temperature range: -40ºC to 85ºC (TDP142I)
  • Commercial temperature range: 0ºC to 70ºC (TDP142)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN package
  • DisplayPort™ 1.4 up to 8.1 Gbps (HBR3)
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Configuration through GPIO or I2C
  • Hot-Plug capable
  • Support DisplayPort dual-mode standard version 1.1 (AC-coupled HDMI)
  • Industrial temperature range: -40ºC to 85ºC (TDP142I)
  • Commercial temperature range: 0ºC to 70ºC (TDP142)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN package

The TDP142 is a DisplayPortTM(DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort standard Version 1.4, and supports a 1-4 lane Main Link interface signaling up to HBR3 (8.1 Gbps per lane). Additionally, this device is position independent. It can be placed inside source, cable or sink effectively providing a "negative loss" component to the overall link budget.

The TDP142 provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). Operates on a single 3.3 V supply and comes in a commercial temperature range (TDP142) and industrial temperature range (TDP142I).

The TDP142 is a DisplayPortTM(DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort standard Version 1.4, and supports a 1-4 lane Main Link interface signaling up to HBR3 (8.1 Gbps per lane). Additionally, this device is position independent. It can be placed inside source, cable or sink effectively providing a "negative loss" component to the overall link budget.

The TDP142 provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). Operates on a single 3.3 V supply and comes in a commercial temperature range (TDP142) and industrial temperature range (TDP142I).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TDP142 DisplayPortTM 8.1 Gbps Linear Redriver datasheet (Rev. C) PDF | HTML 08 May 2019
Application note TDP142 Schematic Checklist 28 Aug 2019
EVM User's guide TDP142EVM User's Guide 13 Nov 2017
Technical article How to select a redriver or retimer for HDMI 2.0 jitter cleansing PDF | HTML 01 May 2017
White paper Build a true fidelity system using video signal conditioners 09 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDP142EVM — TDP142 DisplayPort™ 8.1-Gbps linear redriver evaluation module

The TDP142 is a DisplayPortTM(DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort standard Version 1.4, and supports a 1-4 lane Main Link interface signaling up to HBR3 (8.1 Gbps per lane). Additionally, this device is position independent. (...)
User guide: PDF
Not available on TI.com
Simulation model

TDP142 IBIS-AMI Model

SLLM413.ZIP (10564 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RNQ) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos