Panelbus DVI receiver 86 MHz, HSYNC fix

Product details

Type Transceiver Rating Catalog Operating temperature range (°C) 0 to 70
Type Transceiver Rating Catalog Operating temperature range (°C) 0 to 70
HTQFP (PZP) 100 256 mm² 16 x 16
  • Supports XGA Resolution (Output Pixel Rates Up to 86 MHz)
  • Digital Visual Interface (DVI) Specification Compliant1
  • True-Color, 24 Bit/Pixel, 16.7M Colors at 1 or 2-Pixels Per Clock
  • Laser Trimmed Internal Termination Resistors for Optimum Fixed Impedance Matching
  • Skew Tolerant Up to One Pixel Clock Cycle
  • 4x Over-Sampling
  • Reduced Power Consumption – 1.8 V Core Operation With 3.3 V I/Os and Supplies2
  • Reduced Ground Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation Using TI PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5™ CMOS Process
  • TFP101A Incorporates HSYNC Jitter Immunity3


PanelBus, PowerPAD and EPIC-5 are trademarks of Texas Instruments.
I2C is a licensed bus protocol from Phillips Semiconductor, Inc.

  1. The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays The TFP101 and TFP101A are compliant to the DVI Specification Rev. 1.0.
  2. The TFP101/101A has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.
  3. The TFP101A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.
  • Supports XGA Resolution (Output Pixel Rates Up to 86 MHz)
  • Digital Visual Interface (DVI) Specification Compliant1
  • True-Color, 24 Bit/Pixel, 16.7M Colors at 1 or 2-Pixels Per Clock
  • Laser Trimmed Internal Termination Resistors for Optimum Fixed Impedance Matching
  • Skew Tolerant Up to One Pixel Clock Cycle
  • 4x Over-Sampling
  • Reduced Power Consumption – 1.8 V Core Operation With 3.3 V I/Os and Supplies2
  • Reduced Ground Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation Using TI PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5™ CMOS Process
  • TFP101A Incorporates HSYNC Jitter Immunity3


PanelBus, PowerPAD and EPIC-5 are trademarks of Texas Instruments.
I2C is a licensed bus protocol from Phillips Semiconductor, Inc.

  1. The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays The TFP101 and TFP101A are compliant to the DVI Specification Rev. 1.0.
  2. The TFP101/101A has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.
  3. The TFP101A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.

The Texas Instruments TFP101 and TFP101A are TI PanelBus™ flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP101/101A finds applications in any design requiring high-speed digital interface.

The TFP101/101A supports display resolutions up to XGA in 24-bit true color pixel format. The TFP101/101A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce.

PowerPAD™ advanced packaging technology results in best of class power dissipation, footprint, and ultra-low ground inductance.

The TFP101/101A combines PanelBus™ circuit innovation with TI’s advanced 0.18-µm EPIC-5™ CMOS process technology, along with TI PowerPAD™ package technology to achieve a reliable, low-powered, low noise, high-speed digital interface solution.

The Texas Instruments TFP101 and TFP101A are TI PanelBus™ flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP101/101A finds applications in any design requiring high-speed digital interface.

The TFP101/101A supports display resolutions up to XGA in 24-bit true color pixel format. The TFP101/101A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce.

PowerPAD™ advanced packaging technology results in best of class power dissipation, footprint, and ultra-low ground inductance.

The TFP101/101A combines PanelBus™ circuit innovation with TI’s advanced 0.18-µm EPIC-5™ CMOS process technology, along with TI PowerPAD™ package technology to achieve a reliable, low-powered, low noise, high-speed digital interface solution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TI PanelBus Digital Receiver datasheet (Rev. C) 13 Oct 2003
* Errata TFP101(A), TFP201(A), TFP401(A) Errata 11 Nov 2003
* Errata TFP101/A, TFP201/A, TFP401/A, TFP403 Data Sheet Errata 27 Jun 2003
Application note TFPxxx FAQ (Rev. A) 02 May 2019
Application note PanelBus TFP101/101A Design Notes 18 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HTQFP (PZP) 100 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos