TFP401A 165-MHz TMDS DVI receiver/deserializer with HSYNC & Panelbus™ integrated circuit | TI.com

TFP401A (ACTIVE)

165-MHz TMDS DVI receiver/deserializer with HSYNC & Panelbus™ integrated circuit

 

Description

The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat-panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.

The TFP401 and TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. The TFP401/401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401 and TFP401A combines PanelBus circuit innovation with TI’s advanced 0.18-µm EPIC-5 CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

Features

  • Supports Pixel Rates up to 165 MHz (Including
    1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI) Specification
    Compliant(1)
  • True-Color, 24-Bit/Pixel, 16.7M Colors at 1 or 2
    Pixels per Clock
  • Laser Trimmed Internal Termination Resistors for
    Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel-Clock Cycle
  • 4× Oversampling
  • Reduced Power Consumption – 1.8-V Core
    Operation With 3.3-V I/Os and Supplies(2)
  • Reduced Ground Bounce Using Time-Staggered
    Pixel Outputs
  • Low Noise and Good Power Dissipation Using TI
    PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5
    CMOS Process
  • TFP401A Incorporates HSYNC Jitter Immunity(3)

View more

Parametrics Compare all products in Bridges & transceivers

 
Device type
Supply Voltage(s) (V)
ICC (mA)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
TFP401A TFP410 TFP501
Transceiver     Transceiver     Transceiver    
3.3     3.3     3.3    
400     250     400    
Catalog     Catalog     Catalog    
0 to 70     0 to 70     0 to 70    
HTQFP | 100     HTQFP | 64     HTQFP | 100    
100HTQFP: 256 mm2: 16 x 16 (HTQFP | 100)     64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)     100HTQFP: 256 mm2: 16 x 16 (HTQFP | 100)