TFP401A-Q1 Automotive Catalog PanelBus ™ DVI Receiver 165MHz, HSYNC fix | TI.com

TFP401A-Q1 (ACTIVE)

Automotive Catalog PanelBus ™ DVI Receiver 165MHz, HSYNC fix

Automotive Catalog PanelBus ™ DVI Receiver 165MHz, HSYNC fix - TFP401A-Q1
Datasheet
 

Description

The Texas Instruments TFP401A-Q1 device is a TI Panelbus™ flat-panel display product, and is part of a comprehensive family of end-to-end DVI 1.0-compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401A-Q1 device finds applications in any design requiring high-speed digital interface.

The TFP401A-Q1 device supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. It also offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401A-Q1 combines Panelbus circuit innovation with TI’s advanced 0.18-µm EPIC-5™ CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Supports Pixel Rates Up to 165 MHz (Including 1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI) Specification Compliant(1)
  • True-Color, 24-Bit/Pixel, 16.7M Colors at 1 or 2 Pixels per Clock
  • Laser-Trimmed Internal Termination Resistors for Optimum Fixed Impedance Matching
  • Skew Tolerant Up to One Pixel-Clock Cycle
  • 4× Oversampling
  • Reduced Power Consumption – 1.8-V Core Operation With 3.3-V I/Os and Supplies(2)
  • Reduced Ground Bounce Using Time-Staggered Pixel Outputs
  • Low Noise and Good Power Dissipation Using TI PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5™ CMOS Process
  • TFP401A-Q1 Incorporates HSYNC Jitter Immunity(3) (1) (2) (3)

(1)The TFP401A-Q1 device incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.

(2)The TFP401A-Q1 device has an internal voltage regulator that provides the 1.8-V core power supply from the external 3.3-V supplies.

(3)The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TFP401A-Q1 is compliant with the DVI Specification Rev. 1.0.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Bridges & transceivers

 
Device type
Supply Voltage(s) (V)
ICC (mA)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
TFP401A-Q1
Transceiver    
3.3    
400    
Automotive    
-40 to 85    
HTQFP | 100    
100HTQFP: 256 mm2: 16 x 16 (HTQFP | 100)