THS3001-DIE 420-MHz High-Speed Current-Feedback Amplifiers | TI.com

THS3001-DIE (ACTIVE)

420-MHz High-Speed Current-Feedback Amplifiers

 

Description

The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast slew rate, bandwidth, and settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.

Features

  • High Speed:
    • 40-ns Settling Time (0.1%)
  • High Output Drive
  • Excellent Video Performance
  • Low Input Offset Voltage
  • Very Low Distortion
  • Wide Range of Power Supplies
  • Evaluation Module Available

View more

Parametrics Compare all products in Die & Wafer Services

 
Rating
THS3001-DIE
Catalog