THS3091 Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier | TI.com

THS3091 (ACTIVE)

Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier

 

Recommended alternative parts

  • THS3491  -  For a current feedback amplifier with higher bandwidth (900MHz) and higher output current drive (420mA), see the THS3491.

Description

The THS3091 and THS3095 are high-voltage, low-distortion, high-speed, current-feedback amplifier designed to operate over a wide supply range of ±5 V to ±15 V for applications requiring large, linear output signals such as Pin, Power FET, and VDSL line drivers.

The THS3095 features a power-down pin (PD) that puts the amplifier in low power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.

The wide supply range combined with total harmonic distortion as low as –69 dBc at 10 MHz, in addition, to the high slew rate of 7300 V/µs makes the THS309x ideally suited for high-voltage arbitrary waveform driver applications. Moreover, having the ability to handle large voltage swings driving into high-resistance and high-capacitance loads while maintaining good settling time performance makes the devices ideal for Pin driver and Power FET driver applications.

The THS3091 and THS3095 are offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) packages with PowerPAD™.

Features

  • Low Distortion
    • 77-dBc HD2 at 10 MHz, RL = 1 kΩ
    • 69-dBc HD3 at 10 MHz, RL = 1 kΩ
  • Low Noise
    • 14-pA/√Hz Noninverting Current Noise
    • 17-pA/√Hz Inverting Current Noise
    • 2-nV/√Hz Voltage Noise
  • High Slew Rate: 7300 V/µs (G = 5, VO = 20 VPP)
  • Wide Bandwidth: 210 MHz (G = 2, RL = 100 Ω)
  • High Output Current Drive: ±250 mA
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: THS3095 Only

View more

Parametrics Compare all products in High-speed op amps (GBW>=50MHz)

 
Architecture
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at flatband (Typ) (nV/rtHz)
Vn at 1 kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (offset voltage @ 25 C) (Max) (mV)
Rail-to-rail
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input bias current (Max) (pA)
Offset drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output current (Typ) (mA)
2nd harmonic (dBc)
3rd harmonic (dBc)
@ MHz
THS3091 THS3095 THS3096 THS3491
Bipolar
Current FB    
Bipolar
Current FB    
Bipolar
Current FB    
Current FB    
1     1     2     1    
10     10     10     14    
30     30     30     32    
235     235     145     900    
1     1     1     1    
7300     7300     5700     8000    
2     2     2     1.85    
2     2     2     3    
9.5     9.5     9.5     17.1    
3     3     3     2    
No     No     No     No    
   
Shutdown     Shutdown     Shutdown    
Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
SO PowerPAD | 8
SOIC | 8    
SO PowerPAD | 8
SOIC | 8    
HTSSOP | 14
SOIC | 14    
SO PowerPAD | 8
VQFN | 16    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
69     69     78     75    
15000000     15000000     15000000     5000000    
10     10     10     3    
235     235     145     900    
250     250     250     420    
66     66     66     76    
74     74     76     69    
10     10     10     50