THS3111 Single, Low Noise, High Voltage Current-Feedback Amplifier | TI.com

THS3111
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single, Low Noise, High Voltage Current-Feedback Amplifier

 

Description

The THS3110 and THS3111 are low-noise, high-voltage, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high performance applications.

The THS3110 features a power-down pin (PD) that puts the amplifier in low-power standby mode, and lowers the quiescent current from 4.8 mA to 270 µA.

These amplifiers provide well-regulated ac performance characteristics. The unity-gain bandwidth of 100 MHz allows for good distortion characteristics below 10 MHz. Coupled with a high 1300-V/&mirco;s slew rate, the THS3110 and THS3111 amplifiers allow for high output voltage swings at high frequencies.

The THS3110 and THS3111 are offered in the SOIC-8 (D) and the MSOP-8 (DGN) packages with PowerPAD.

Features

  • Low Noise
    • 2-pA/√Hz Noninverting Current Noise
    • 10-pA/√Hz Inverting Current Noise
    • 3-nV/√Hz Voltage Noise
  • High Output Current Drive: 260 mA
  • High Slew Rate: 1300 V/µs
    • (RL = 100 , VO = 8 VPP)
  • Wide Bandwidth: 90 MHz (G = 2, RL = 100 )
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3110 Only)
  • APPLICATIONS
    • Video Distribution
    • Power FET Driver
    • Pin Driver
    • Capacitive Load Driver

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS3111 Order now Current FB     1     10     30     100     100     1     900     3     3     4.8     10     No       Catalog     -40 to 85
0 to 70    
HVSSOP | 8
SOIC | 8    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
68     4000000     10     260     52     48     10    
THS3110 Samples not available Current FB     1     10     30     100     100     1     900     3     3     4.8     10     No     Shutdown     Catalog     -40 to 85     HVSSOP | 8
SOIC | 8    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
68     4000000     10     260     52     48     10