THS3112 Dual, Low-Noise, High Output Current, 110-MHz Amplifier | TI.com

THS3112
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual, Low-Noise, High Output Current, 110-MHz Amplifier

 

Description

The THS3112/5 are low-noise, high-speed current feedback amplifiers, ideal for any application requiring high output current. The low noninverting current noise of 2.9 pA/√Hz and the low inverting current noise of 10.8pA/√Hz increase signal-to-noise ratios for enhanced signal resolution. The THS3112/5 can operate from ±5-V to ±15-V supply voltages, while drawing as little as 4.5 mA of supply current per channel. It offers low –78-dBc total harmonic distortion driving 2 VPP into a 100- load. The THS3115 features a low-power shutdown mode, consuming only 300-µA shutdown quiescent current per channel. The THS3112/5 are packaged in standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD packages.

Features

  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
  • Wide Supply Voltage Range: ±5 V to ± 15 V
  • Wide Output Swing:
    • 25-VPP Output Voltage, RL = 100 , ±15-V Supply
  • High Output Current: 150 mA (Min)
  • High Speed:
    • 110-MHz (–3-dB BW, G = 1, ±15 V)
    • 1550-V/µs Slew Rate (G = 2, ±15 V)
  • Low Distortion (G = 2):
    • –78 dBc (1 MHz, 2 VPP, 100- Load)
  • Low-Power Shutdown (THS3115)
    • 300-µA Shutdown Quiescent Current per Channel
  • Standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD Packages
  • Evaluation Module Available
  • APPLICATIONS
    • Communication Equipment
    • Video Distribution
    • Motor Drivers
    • Piezo Drivers

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS3112 Order now Current FB     2     10     30     110     110     1     1550     2.8     2.2     4.9     10     No       Catalog     -40 to 85
0 to 70    
SO PowerPAD | 8
SOIC | 8    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
67     2000000     10     270     78     78     1    
THS3115 Samples not available Current FB     2     10     30     110     110     1     1550     2.8     2.2     4.9     10     No     Shutdown     Catalog     -40 to 85
0 to 70    
HTSSOP | 14
SOIC | 14    
14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
67     2000000     10     270     78     78     1