THS3215

ACTIVE

DC to 650-MHz, Differential-to-Single-Ended, DAC Output Amplifier

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.8 GBW (typ) (MHz) 650 BW at Acl (MHz) 650 Acl, min spec gain (V/V) 3 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 6.6 Vn at 1 kHz (typ) (nV√Hz) 22 Iq per channel (typ) (mA) 34.5 Vos (offset voltage at 25°C) (max) (mV) 18 Rail-to-rail No Features Differential-to-single-ended conversion, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 48 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 58 Iout (typ) (mA) 95 2nd harmonic (dBc) 66 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 20
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.8 GBW (typ) (MHz) 650 BW at Acl (MHz) 650 Acl, min spec gain (V/V) 3 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 6.6 Vn at 1 kHz (typ) (nV√Hz) 22 Iq per channel (typ) (mA) 34.5 Vos (offset voltage at 25°C) (max) (mV) 18 Rail-to-rail No Features Differential-to-single-ended conversion, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 48 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 58 Iout (typ) (mA) 95 2nd harmonic (dBc) 66 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 20
VQFN (RGV) 16 16 mm² 4 x 4
  • Input stage: internal gain of 2 V/V
    • Buffered differential inputs
    • Single-ended low impedance output
    • Full-power bandwidth: 350 MHz (2 VPP)
  • Output stage: gain externally configurable
    • Full-power bandwidth: 270 MHz (5 VPP)
    • Slew rate: 3000 V/µs
    • SPDT input switch and multiplexer
  • Full signal path: input stage and output stage
    • HD2 (20 MHz, 5 VPP to 100 Ω load): –66 dBc
    • HD3 (20 MHz, 5 VPP to 100 Ω load): –68 dBc
    • 10 VPP Output to 100 Ω load using split ±6.5 V supply
    • 12 VPP Output to heavy capacitive loads using single 15 V supply
  • Internal DC reference buffer with low-impedance output
  • Power-supply range:
    • Split supply: ±4 V to ±7.9 V
    • Single supply: 8 V to 15.8 V
  • Input stage: internal gain of 2 V/V
    • Buffered differential inputs
    • Single-ended low impedance output
    • Full-power bandwidth: 350 MHz (2 VPP)
  • Output stage: gain externally configurable
    • Full-power bandwidth: 270 MHz (5 VPP)
    • Slew rate: 3000 V/µs
    • SPDT input switch and multiplexer
  • Full signal path: input stage and output stage
    • HD2 (20 MHz, 5 VPP to 100 Ω load): –66 dBc
    • HD3 (20 MHz, 5 VPP to 100 Ω load): –68 dBc
    • 10 VPP Output to 100 Ω load using split ±6.5 V supply
    • 12 VPP Output to heavy capacitive loads using single 15 V supply
  • Internal DC reference buffer with low-impedance output
  • Power-supply range:
    • Split supply: ±4 V to ±7.9 V
    • Single supply: 8 V to 15.8 V

The THS3215 combines the key signal-chain components required to interface with a complementary-current output, digital-to-analog converter (DAC).

The flexibility provided by this two-stage amplifier system delivers the low distortion, dc-coupled, differential to single-ended signal processing required by a wide range of systems.The input stage buffers the DAC resistive termination, and converts the signal from differential to single-ended with a fixed gain of 2 V/V. The differential to single-ended output is available externally for direct use, and can also be connected through an RLC filter or attenuator to the input of an internal output power stage (OPS). The wideband, current-feedback, output power stage provides all pins externally for flexible gain setting.

An internal 2 × 1 multiplexer (mux) to the output power stage noninverting input provides an easy means to select between the internal differential-to-single-ended stage (D2S) output or an external input.

An optional on-chip midsupply buffer provides a wideband, low-output-impedance source for biasing during single-supply operation through the signal-path stages. This feature provides very simple biasing for single-supply, ac-coupled applications operating up to a maximum 15.8-V supply. An external input to this buffer allows for a dc error-correction loop, or a simple output dc offset feature.

A companion device, the THS3217, provides the same functional features at higher quiescent power and bandwidth. The THS3215 and THS3217 support the emerging high-speed Texas Instruments DACs for AWG applications, such as the DAC38J82.

The THS3215 combines the key signal-chain components required to interface with a complementary-current output, digital-to-analog converter (DAC).

The flexibility provided by this two-stage amplifier system delivers the low distortion, dc-coupled, differential to single-ended signal processing required by a wide range of systems.The input stage buffers the DAC resistive termination, and converts the signal from differential to single-ended with a fixed gain of 2 V/V. The differential to single-ended output is available externally for direct use, and can also be connected through an RLC filter or attenuator to the input of an internal output power stage (OPS). The wideband, current-feedback, output power stage provides all pins externally for flexible gain setting.

An internal 2 × 1 multiplexer (mux) to the output power stage noninverting input provides an easy means to select between the internal differential-to-single-ended stage (D2S) output or an external input.

An optional on-chip midsupply buffer provides a wideband, low-output-impedance source for biasing during single-supply operation through the signal-path stages. This feature provides very simple biasing for single-supply, ac-coupled applications operating up to a maximum 15.8-V supply. An external input to this buffer allows for a dc error-correction loop, or a simple output dc offset feature.

A companion device, the THS3217, provides the same functional features at higher quiescent power and bandwidth. The THS3215 and THS3217 support the emerging high-speed Texas Instruments DACs for AWG applications, such as the DAC38J82.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
THS3491 ACTIVE 900-MHz high-power-output current-feedback amplifier Single channel, wider supply (32V), higher slew rate (8,000V/µs), 420mA high power output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet THS3215 650-MHz, Differential to Single-Ended DAC Output Amplifier datasheet (Rev. C) PDF | HTML 18 Jun 2021
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide THS3215EVM and THS3217EVM User's Guide (Rev. A) 06 Apr 2016
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS3215EVM — THS3215 Evaluation Module

This evaluation module (EVM) is a demonstration fixture for the THS3215 wideband, differential DAC to single-ended line driver. The EVM provides 50-Ω input and output termination for easy evaluation with common 50-Ω test equipment. The THS3215EVM enables performance evaluation of each (...)
User guide: PDF
Not available on TI.com
Simulation model

THS3215 PSpice Model

SBOMBQ3.ZIP (64 KB) - PSpice Model
Simulation model

THS3215 TINA-TI Reference Design (Rev. A)

SBOM979A.TSC (62 KB) - TINA-TI Reference Design
Simulation model

THS3215 TINA-TI Spice Model

SBOM978.ZIP (15 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGV) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos