THS4032 100-MHz Low Noise Voltage-Feedback Amplifier, Dual | TI.com

THS4032 (ACTIVE)

100-MHz Low Noise Voltage-Feedback Amplifier, Dual

 

Description

The THS4031 and THS4032 are ultra-low voltage noise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communications and imaging. The single amplifier THS4031 and the dual amplifier THS4032 offer good AC performance with 100-MHz bandwidth (G = 2), 100-V/µs slew rate, and 60-ns settling time (0.1%). The THS4031 and THS4032 are unity-gain stable with 275-MHz bandwidth. These amplifiers have a high drive capability of 90 mA and draw only 8.5-mA supply current per channel. With –90 dBc of total harmonic distortion (THD) at f = 1 MHz and a very low noise of 1.6 nV/√Hz, the THS4031 and THS4032 are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

Features

  • Ultra-Low 1.6 nV/√Hz Voltage Noise
  • High Speed:
    • 100-MHz Bandwidth [G = 2 (–1), –3 dB]
    • 100-V/µs Slew Rate
  • Very Low Distortion
    • THD = –72 dBc (f = 1 MHz, RL = 150 Ω)
    • THD = –90 dBc (f = 1 MHz, RL = 1 kΩ)
  • Low 0.5-mV (Typical) Input Offset Voltage
  • 90-mA Output Current Drive (Typical)
  • Typical Operation from ±5 V to ±15 V
  • Available in Standard SOIC and MSOP-PowerPAD™, Packages
  • Evaluation Module Available

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS4032 Order now Bipolar
Voltage FB    
2     10     30     200     1     100     1.6     1.6     8.5     2     No    
   
Catalog     0 to 70
-40 to 85    
MSOP-PowerPAD | 8
SOIC | 8    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
95     6000000     2     200     90     72     72     1    
THS4031 Order now Bipolar
Voltage FB    
1     10     30     200     1     100     1.6     1.6     8.5     2     No    
   
Catalog     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
95     6000000     2     200     90     81     81     1