THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier | TI.com

THS4121 (ACTIVE) 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier

 

Description

The THS412x is one in a family of fully differential-input, differential-output devices fabricated using Texas Instruments’ state-of-the-art submicron CMOS process.

The THS412x consists of a true fully-differential signal path from input to output. This results in excellent common-mode noise rejection and improved total harmonic distortion.

Features

  • High Performance
    • 100 MHz –3 dB Bandwidth
    • 50 V/µs Slew Rate
    • –75 dB Total Harmonic Distortion at 1 MHz (VO = 2 VPP)
    • 5.4 nV/Hz Input-Referred Noise (10 kHz)
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Differential Reduced Second Harmonic Distortion
  • Power Supply Range
    • VDD = 3.3 V
  • KEY APPLICATIONS
    • Simple Single-Ended To Differential Conversion
    • Differential ADC Driver/Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
THS4121 Order now 1     3     3.5     100     1     55     5.4     11     In to V+
Out    
8     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
25     79     93     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
100     1.2     1     96    
THS4120 Samples not available 1     3     3.5     100     1     55     5.4     11     In to V+
Out    
8     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
25     79     93     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
100     1.2     1     96    
THS4520 Order now 1     3     5.25     620     1     570     2     14.2     Out     2.5     -40 to 85     VQFN | 16     105     115     123     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)     1200     10000000     0.1     84