THS4131 Fully Differential Input/Output Low Noise Amplifier | TI.com

THS4131 (ACTIVE) Fully Differential Input/Output Low Noise Amplifier

 

Recommended alternative parts

  • THS4521  -  1.14mA/ch, 145MHz fully diff amp

Description

The THS413x device is one in a family of fully-differential input/differential output devices fabricated using Texas Instruments’ state-of-the-art BiComI complementary bipolar process.

The THS413x is made of a true fully-differential signal path from input to output. This design leads to an excellent common-mode noise rejection and improved total harmonic distortion.

Features

  • High Performance
    • 150 MHz, –3 dB Bandwidth (VCC = ±15 V)
    • 51 V/µs Slew Rate
    • –100 dB Third Harmonic Distortion at
      250 kHz
  • Low Noise
    • 1.3 nV/√Hz Input-Referred Noise
  • Differential-Input/Differential-Output
    • Balanced Outputs Reject Common-Mode
      Noise
    • Reduced Second-Harmonic Distortion Due to
      Differential Output
  • Wide Power-Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 860 µA in Shutdown Mode (THS4130)
  • APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
THS4131 Order now 1     4     33     150     1     52     1.3     12.3     No     2     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
85     88     84     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
170     6000000     1     95    
THS4130 Order now 1     4     33     150     1     52     1.3     12.3     No     2     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
85     88     84     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
170     6000000     1     95    
THS4140 Order now 1     4     33     160     1     450     6.5     13.2     No     7     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
85     83     80     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
170     15000000     1     84    
THS4141 Order now 1     4     33     160     1     450     6.5     13.2     No     7     -40 to 85
0 to 70