THS4211 Ultra-Low-Distortion, High-Speed Operational Amplifier with Shutdown | TI.com

THS4211
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultra-Low-Distortion, High-Speed Operational Amplifier with Shutdown

 

Description

The THS4211 and THS4215 are high slew rate, unity-gain stable, voltage feedback amplifiers designed to run from supply voltages as low as 5 V and as high as 15 V. The THS4215 offers the same performance as the THS4211 with the addition of power-down capability. The combination of high slew rate, wide bandwidth, low distortion, and unity-gain stability make the THS4211 and THS4215 high-performance devices across multiple ac specifications.

Designers using the THS4211 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. These devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD packages.

Features

  • Unity-Gain Stability
  • Wide Bandwidth: 1 GHz
  • High Slew Rate: 970 V/µs
  • Low Distortion:
    • –90 dBc THD at 30 MHz
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • High Output Drive, IO = 170 mA
  • Excellent Video Performance:
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • Supply Voltages
    • +5 V, ±5 V, +12 V, +15 V
  • Power Down Functionality (THS4215)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering
    • Video Applications

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS4211 Order now Voltage FB     1     5     15     1000     1000     1     970     7     7     19     12     No       Catalog     -40 to 85     HVSSOP | 8
SOIC | 8
SON | 8
VSSOP | 8    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SON: 9 mm2: 3 x 3 (SON | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
56     15000000     40     170     78     68     30    
THS4215 Samples not available Voltage FB     1     5     15     1000     1000     1     970     7     7     19     12     No     Shutdown     Catalog     -40 to 85     HVSSOP | 8
SOIC | 8
SON | 8
VSSOP | 8    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SON: 9 mm2: 3 x 3 (SON | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
56     15000000     40     170     78     68     30