THS4222 Low-Distortion High-Speed Rail-to-Rail Output | TI.com

THS4222
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Distortion High-Speed Rail-to-Rail Output

 

Description

The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at –90 dBc at 5 MHz.

Features

  • Rail-to-Rail Output Swing
    • VO = –4.8/4.8 (RL = 2 k)
  • High Speed
    • 230 MHz Bandwidth (–3 dB, G= 1)
    • 975 V/µs Slew Rate
  • Ultra-Low Distortion
    • HD2 = –90 dBc (f = 5 MHz, RL = 499)
    • HD3 = –100 dBc (f = 5 MHz, RL = 499)
  • High Output Drive, IO = 100 mA (typ)
  • Excellent Video Performance
    • 40 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • Power-Down Mode (THS4225/6)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Voltage Analog-to-Digital Converter Preamplifier
    • Active Filtering
    • Video Applications

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS4222 Order now Voltage FB     2     2.7     15     230     1     990     13     13     14     10     No     Catalog     -40 to 85     HVSSOP | 8
SOIC | 8
VSSOP | 8    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
94     3000000     20     230     100     92     96     1    
THS4221 Order now Voltage FB     1     2.7     15     230     1     990     13     13     14     10     No     Catalog     -40 to 85     HVSSOP | 8
SOIC | 8
SOT-23 | 5
VSSOP | 8    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
94     3000000     20     230     100     92     96     1