THS4281 Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier | TI.com

THS4281
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier

 

Description

Fabricated using the BiCom-II process, the THS4281 is a low-power, rail-to-rail input and output, voltage-feedback operational amplifier designed to operate over a wide power-supply range of 2.7-V to 15-V single supply, and ±1.35-V to ±7.5-V dual supply. Consuming only 750 µA with a unity gain bandwidth of 90 MHz and a high 35-V/µs slew rate, the THS4281 allows portable or other power-sensitive applications to realize high performance with minimal power. To ensure long battery life in portable applications, the quiescent current is trimmed to be less than 900 µA at +25°C, and 1 mA from –40°C to +85°C.

The THS4281 is a true single-supply amplifier with a specified common-mode input range of 400 mV beyond the rails. This allows for high-side current sensing applications without phase reversal concerns. Its output swings to within 40 mV from the rails with 10-kΩ loads, and 150 mV from the rails with 1-kΩ loads.

The THS4281 has a good 0.1% settling time of 78 ns, and 0.01% settling time of 150 ns. The low THD of –87 dBc at 100 kHz, coupled with a maximum offset voltage of less than 2.5 mV, makes the THS4281 a good match for high-resolution ADCs sampling less than 2 MSPS.

The THS4281 is offered in a space-saving SOT23-5 package, a small MSOP-8 package, and the industry standard SOIC-8 package.

Features

  • Very Low Quiescent Current: 750 µA (at 5 V)
  • Rail-to-Rail Input and Output:
    • Common-Mode Input Voltage Extends
      400 mV Beyond the Rails
    • Output Swings Within 150 mV From the Rails
  • Wide –3-dB Bandwidth at 5 V:
    • 90 MHz at Gain = +1, 40 MHz at Gain = +2
  • High Slew Rate: 35 V/µs
  • Fast Settling Time (2-V Step):
    • 78 ns to 0.1%
    • 150 ns to 0.01%
  • Low Distortion at Gain = +2, VO = 2-VPP, 5 V:
    • –91 dBc at 100 kHz, –67 dBc at 1 MHz
  • Input Offset Voltage: 2.5 mV (Max at +25°C)
  • Output Current > 30 mA (10-Ω Load, 5 V)
  • Low Voltage Noise of 12.5 nV/√Hz
  • Supply Voltages: +2.7 V, 3 V, +5 V, ±5 V, +15 V
  • Packages: SOT23, MSOP, and SOIC
  • APPLICATIONS
    • Portable/Battery-Powered Applications
    • High Channel Count Systems
    • ADC Buffer
    • Active Filters
    • Current Sensing

All other trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS4281 Order now Voltage FB     1     2.7     16.5     95     95     1     35     12.5     12.5     0.8     2.5     In
Out    
Catalog     -40 to 85     SOIC | 8
SOT-23 | 5
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
107     800000     7     30     69     76     1