THS4541 High-Speed Differential I/O Amplifier | TI.com

THS4541 (ACTIVE) High-Speed Differential I/O Amplifier

 

Description

The THS4541 is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. Designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541 features the negative-rail input required when interfacing a dc-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of SAR, ΔΣ, or pipeline ADCs using only a single +2.7-V to +5.4-V power supply.

The THS4541 is characterized for operation over the wide temperature range of –40°C to 125°C available in 16-pin VQFN and 10-pin WQFN packages.

Features

  • Fully Differential Amplifier (FDA) Architecture
  • Bandwidth: 500 MHz (G = 2 V/V)
  • Gain Bandwidth Product: 850 MHz
  • Slew Rate: 1500 V/µs
  • HD2: –95 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • HD3: –90 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • Input Voltage Noise: 2.2 nV/Hz (f > 100 kHz)
  • Low offset drift: ±0.5 µV/°C (typ)
  • Negative Rail Input (NRI)
  • Rail-to-Rail Output (RRO)
  • Robust Operation for Rload ≥ 50 Ω
  • Output Common-Mode Control
  • Power Supply:
    • Single-Supply Voltage Range: 2.7 V to 5.4 V
    • Split-Supply Voltage Range: ±1.35 V to ±2.7 V
    • Quiescent Current: 10.1 mA (5-V Supply)
  • Power-Down Capability: 2 µA (typ)

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
THS4541 Order now 1     2.7     5.4     620     1     1500     2.2     10.1     In to V-
Out    
0.45     -40 to 125     QFN | 10
VQFN | 16    
100     140     140     10QFN: 4 mm2: 2 x 2 (QFN | 10)
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
850     13000000     0.1     100    
THS4524 Order now 4     2.5     5.5     145     1     490     4.6     1.14     In to V-
Out    
2     -40 to 85     TSSOP | 38     55     133     141     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)     95     900000     0.001     102    
THS4531A Order now 1     2.5     5.5     36     1     220     10     0.25     In to V-
Out    
0.4     -40 to 125     QFN | 10
SOIC | 8
VSSOP | 8    
26     129     138     10QFN: 4 mm2: 2 x 2 (QFN | 10)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
27     250000     0.001     116    
THS4551 Order now 1     2.7     5.4     150     1     220     3.3     1.35     In to V-
Out    
0.175     -40 to 125