Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 220 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 3.3 Iq per channel (typ) (mA) 1.37 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.265 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 65 2nd harmonic (dBc) 128 3rd harmonic (dBc) 139 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 135 Input bias current (max) (pA) 1500000 Features Shutdown CMRR (typ) (dB) 110 Rating Catalog
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 220 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 3.3 Iq per channel (typ) (mA) 1.37 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.265 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 65 2nd harmonic (dBc) 128 3rd harmonic (dBc) 139 Frequency of harmonic distortion measurement (MHz) 0.1 GBW (typ) (MHz) 135 Input bias current (max) (pA) 1500000 Features Shutdown CMRR (typ) (dB) 110 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RTW) 24 16 mm² 4 x 4
  • Bandwidth: 150 MHz (G = 1 V/V)
  • Differential output slew rate: 220 V/µs
  • Gain bandwidth product: 135 MHz
  • Negative rail input (NRI), rail-to-rail output (RRO)
  • Wide output common-mode control range
  • Single-supply operating range: 2.7 V to 5.4 V
  • Trimmed-supply current: 1.37 mA per channel at 5 V
  • 25°C input offset: ±175 µV (maximum)
  • Input offset voltage drift: ±2.0 µV/°C (maximum)
  • Differential input voltage noise: 3.3 nV/√ Hz
  • HD2: –128 dBc at 2 VPP, 100 kHz
  • HD3: –139 dBc at 2 VPP, 100 kHz
  • < 50 ns settling time: 4 V Step to 0.01%
  • 18-bit settling time: 4 V Step, < 500 ns
  • Bandwidth: 150 MHz (G = 1 V/V)
  • Differential output slew rate: 220 V/µs
  • Gain bandwidth product: 135 MHz
  • Negative rail input (NRI), rail-to-rail output (RRO)
  • Wide output common-mode control range
  • Single-supply operating range: 2.7 V to 5.4 V
  • Trimmed-supply current: 1.37 mA per channel at 5 V
  • 25°C input offset: ±175 µV (maximum)
  • Input offset voltage drift: ±2.0 µV/°C (maximum)
  • Differential input voltage noise: 3.3 nV/√ Hz
  • HD2: –128 dBc at 2 VPP, 100 kHz
  • HD3: –139 dBc at 2 VPP, 100 kHz
  • < 50 ns settling time: 4 V Step to 0.01%
  • 18-bit settling time: 4 V Step, < 500 ns

The THS4552 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.

The THS4552 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8 V to 5 V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.

The THS4552 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 16-pin TSSOP and 24-pin VQFN packages.

The THS4552 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.

The THS4552 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8 V to 5 V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.

The THS4552 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 16-pin TSSOP and 24-pin VQFN packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet THS4552 Dual-Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier datasheet (Rev. B) PDF | HTML 16 Jun 2021
Application note Continuous Wave Doppler Signal Chain Designs for TI’s Ultrasound AFE PDF | HTML 27 Mar 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4552PWEVM — THS4552PW Evaluation Module

The THS4552PWEVM is an evaluation module for the dual THS4552 amplifier in the PW (16-lead TSSOP) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)
User guide: PDF
Not available on TI.com
Evaluation board

THS4552RTWEVM — THS4552RTW Evaluation Module

The THS4552PWEVM is an evaluation module for the dual THS4552 amplifier in the RTW (24-pin VQFN) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)
User guide: PDF
Not available on TI.com
Support software

SBOC461 TINA-TI ADS127L01 MFB Driver LG Test of Figure78 THS4551

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier
Precision ADCs
ADS127L01 24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC
Software
Simulation tool
TINA-TI SPICE-based analog simulation program
Support software

SBOC462 TINA-TI ADS127L01 MFB Driver of Figure78 THS4551

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier
Precision ADCs
ADS127L01 24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC
Software
Simulation tool
TINA-TI SPICE-based analog simulation program
Simulation model

TINA-TI 100kHz MFB filter LG test of Figure 87 THS4551

SBOC459.ZIP (80 KB) - TINA-TI Spice Model
Simulation model

TINA-TI AC Coupled Single to Differentiate Gain of 2 Figure70 THS4551

SBOC460.ZIP (147 KB) - TINA-TI Spice Model
Simulation model

TINA-TI ADTL1-4-75 Model Test for Figure 62 THS4551

SBOC463.ZIP (198 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Attenuator With No Caps Gain of 0.1 Figure80 THS4551

SBOC465.ZIP (201 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Attenuator With a Caps Gain of 0.1 Figure81 THS4551

SBOC464.ZIP (199 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Basic Gain of 1 Test Circuit Figure61 THS4551

SBOC466.ZIP (228 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Common Mode Test CKT Figure65 THS4551

SBOC467.ZIP (118 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Differential Audio DAC ZT Design Figure90 THS4551

SBOC468.ZIP (87 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Differential IO with OPA2192 to FDA to SAR Figure 76 THS4551

SBOC469.ZIP (118 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Differential Transimpedance LG Sim Figure90 THS4551

SBOC470.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Gain of 0.2 100kHz Butterworth MFB Filter Figure87 THS4551

SBOC471.ZIP (171 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Gain of 5 Single to Different Simplified for Figure72 THS4551

SBOC472.ZIP (89 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Gain of 5 Single to Different with 10Mhz Bessel Figure93 THS4551

SBOC473.ZIP (218 KB) - TINA-TI Spice Model
Simulation model

TINA-TI High Gain Single to Different with Feedback Pole Figure 83 THS4551

SBOC475.ZIP (117 KB) - TINA-TI Spice Model
Simulation model

TINA-TI High Gain Single to Different with Feedback Pole and Input C Figure 85

SBOC474.ZIP (101 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Open Loop No Load Response Figure99 THS4551

SBOC476.ZIP (68 KB) - TINA-TI Spice Model
Simulation model

TINA-TI Single to Differential Attenuator Figure71 THS4551

SBOC477.ZIP (119 KB) - TINA-TI Spice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TSSOP (PW) 16 View options
WQFN (RTW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos