Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 125 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 175 SFDR (dB) 82 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext
Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 125 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 175 SFDR (dB) 82 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Member of the Pin-Compatible CommsDAC™ Product Family
  • 125 MSPS Update Rate
  • 14-Bit Resolution
  • Spurious Free Dynamic Range (SFDR) to Nyquist at 40 MHz Output: 63 dBc
  • 1 ns Setup/Hold Time
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2 V Reference
  • 3 V and 5 V CMOS-Compatible Digital Interface
  • Straight Binary or Twos Complement Input
  • Power Dissipation: 175 mW at 5 V, Sleep Mode: 25 mW at 5 V
  • Package: 28-Pin SOIC and TSSOP

CommsDAC is a trademark of Texas Instruments Incorporated.

  • Member of the Pin-Compatible CommsDAC™ Product Family
  • 125 MSPS Update Rate
  • 14-Bit Resolution
  • Spurious Free Dynamic Range (SFDR) to Nyquist at 40 MHz Output: 63 dBc
  • 1 ns Setup/Hold Time
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2 V Reference
  • 3 V and 5 V CMOS-Compatible Digital Interface
  • Straight Binary or Twos Complement Input
  • Power Dissipation: 175 mW at 5 V, Sleep Mode: 25 mW at 5 V
  • Package: 28-Pin SOIC and TSSOP

CommsDAC is a trademark of Texas Instruments Incorporated.

The THS5671A is a 14-bit resolution digital-to-analog converter (DAC) specifically optimized for digital data transmission in wired and wireless communication systems. The 14-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package, and pinout. The THS5671A offers superior ac and dc performance while supporting update rates up to 125 MSPS.

The THS5671A operates from an analog supply of 4.5 V to 5.5 V. Its inherent low power dissipation of 175 mW ensures that the device is well-suited for portable and low-power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance. The device features a SLEEP mode, which reduces the standby power to approximately 25 mW, thereby optimizing the power consumption for system needs.

The THS5671A is manufactured in Texas Instruments advanced high-speed mixed-signal CMOS process. A current-source-array architecture combined with simultaneous switching shows excellent dynamic performance. On-chip edge-triggered input latches and a 1.2 V temperature-compensated bandgap reference provide a complete monolithic DAC solution. The digital supply range of 3 V to 5.5 V supports 3 V and 5 V CMOS logic families. Minimum data input setup and hold times allow for easy interfacing with external logic. The THS5671A supports both a straight binary and twos complement input word format, enabling flexible interfacing with digital signal processors.

The THS5671A provides a nominal full-scale differential output current of 20 mA and < 300 kΩ output impedance, supporting both single-ended and differential applications. The output current can be directly fed to the load (e.g., external resistor load or transformer), with no additional external output buffer required. An accurate on-chip reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA, with no significant degradation of performance. This reduces power consumption and provides 20 dB gain range control capabilities. Alternatively, an external reference voltage and control amplifier may be applied in applications using a multiplying DAC. The output voltage compliance range is 1.25 V.

The THS5671A is available in both a 28-pin SOIC and TSSOP package. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

The THS5671A is a 14-bit resolution digital-to-analog converter (DAC) specifically optimized for digital data transmission in wired and wireless communication systems. The 14-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package, and pinout. The THS5671A offers superior ac and dc performance while supporting update rates up to 125 MSPS.

The THS5671A operates from an analog supply of 4.5 V to 5.5 V. Its inherent low power dissipation of 175 mW ensures that the device is well-suited for portable and low-power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance. The device features a SLEEP mode, which reduces the standby power to approximately 25 mW, thereby optimizing the power consumption for system needs.

The THS5671A is manufactured in Texas Instruments advanced high-speed mixed-signal CMOS process. A current-source-array architecture combined with simultaneous switching shows excellent dynamic performance. On-chip edge-triggered input latches and a 1.2 V temperature-compensated bandgap reference provide a complete monolithic DAC solution. The digital supply range of 3 V to 5.5 V supports 3 V and 5 V CMOS logic families. Minimum data input setup and hold times allow for easy interfacing with external logic. The THS5671A supports both a straight binary and twos complement input word format, enabling flexible interfacing with digital signal processors.

The THS5671A provides a nominal full-scale differential output current of 20 mA and < 300 kΩ output impedance, supporting both single-ended and differential applications. The output current can be directly fed to the load (e.g., external resistor load or transformer), with no additional external output buffer required. An accurate on-chip reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA, with no significant degradation of performance. This reduces power consumption and provides 20 dB gain range control capabilities. Alternatively, an external reference voltage and control amplifier may be applied in applications using a multiplying DAC. The output voltage compliance range is 1.25 V.

The THS5671A is available in both a 28-pin SOIC and TSSOP package. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC904 ACTIVE 14-Bit 165-MSPS Digital-to-Analog Converter (DAC) 14 bit, 1 ch,165 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 14-Bit, 125 MSPS, CommsDAC(TM) Digital-to-Analog Converter datasheet (Rev. A) 25 Sep 2002
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
EVM User's guide THS56XEVM for the THS5641A/51A/61A/71A 8-, 10-, 12, and 14-bit CommsDAC DAC (Rev. C) 25 Jan 2011
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

MATCHGAIN-CALC — Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing

NOTE: Calculator software is available when downloading the application note.
  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (DW) 28 View options
TSSOP (PW) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos