THS6002

ACTIVE

Dual Differential DSL Line Driver/Receiver

Product details

Number of channels 4 Architecture Current FB, DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 9000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 140 Iout (typ) (mA) 500 2nd harmonic (dBc) 70 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 4 Architecture Current FB, DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 9000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 140 Iout (typ) (mA) 500 2nd harmonic (dBc) 70 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405
  • ADSL Differential Line Driver and Receiver
  • Driver Features
    • 140 MHz Bandwidth (-3dB) With 25- Load
    • 315 MHz Bandwidth (-3dB) With 100- Load
    • 1000 V/µs Slew Rate, G = 2
    • 400 mA Output Current Minimum Into 25- Load
    • -72 dB 3rd Order Harmonic Distortion at f = 1 MHz, 25- Load, and 20 VO(PP)
  • Receiver Features
    • 330 MHz Bandwidth (-3dB)
    • 900 V/µs Slew Rate at G = 2
    • -76 dB 3rd Order Harmonic Distortion at f = 1 MHz, 150- Load, and 20 VO(PP)
  • Wide Supply Range ±4.5 V to ±16 V
  • Available in the PowerPAD™ Package
  • Improved Replacement for AD816 or EL1501
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

  • ADSL Differential Line Driver and Receiver
  • Driver Features
    • 140 MHz Bandwidth (-3dB) With 25- Load
    • 315 MHz Bandwidth (-3dB) With 100- Load
    • 1000 V/µs Slew Rate, G = 2
    • 400 mA Output Current Minimum Into 25- Load
    • -72 dB 3rd Order Harmonic Distortion at f = 1 MHz, 25- Load, and 20 VO(PP)
  • Receiver Features
    • 330 MHz Bandwidth (-3dB)
    • 900 V/µs Slew Rate at G = 2
    • -76 dB 3rd Order Harmonic Distortion at f = 1 MHz, 150- Load, and 20 VO(PP)
  • Wide Supply Range ±4.5 V to ±16 V
  • Available in the PowerPAD™ Package
  • Improved Replacement for AD816 or EL1501
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

The THS6002 contains two high-current, high-speed drivers and two high-speed receivers. These drivers and receivers can be configured differentially for driving and receiving signals over low-impedance lines. The THS6002 is ideally suited for asymmetrical digital subscriber line (ADSL) applications where it supports the high-peak voltage and current requirements of that application. Both the drivers and the receivers are current feedback amplifiers designed for the high slew rates necessary to support low total harmonic distortion (THD) in ADSL applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6002 is packaged in the patented PowerPAD package. This package provides outstanding thermal characteristics in a small footprint package, which is fully compatible with automated surface mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

The THS6002 contains two high-current, high-speed drivers and two high-speed receivers. These drivers and receivers can be configured differentially for driving and receiving signals over low-impedance lines. The THS6002 is ideally suited for asymmetrical digital subscriber line (ADSL) applications where it supports the high-peak voltage and current requirements of that application. Both the drivers and the receivers are current feedback amplifiers designed for the high slew rates necessary to support low total harmonic distortion (THD) in ADSL applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6002 is packaged in the patented PowerPAD package. This package provides outstanding thermal characteristics in a small footprint package, which is fully compatible with automated surface mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA2675 ACTIVE Dual-channel, wideband high-power-output current-feedback amplifier Dual-channel current-feedback amplifier with higher output current (1A) and wider bandwidth (730 MHz)
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Dual-channel differential line driver with current feedback architecture and integrated common mode buffer for high linearity when driving heavy line loads

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Dual Differential Line Drivers And Receivers datasheet (Rev. E) 15 Mar 2007
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Active Output Impedance for ADSL Line Drivers 26 Nov 2002
User guide THS6002 Dual Differential Line Driver And Receiver EVM User's Guide 02 Jun 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS6002 PSpice Model (Rev. B)

SLOJ024B.ZIP (57 KB) - PSpice Model
Simulation model

THS6002 TINA-TI Reference Design (Rev. B)

SLAC099B.TSC (100 KB) - TINA-TI Reference Design
Simulation model

THS6002 TINA-TI Spice Model (Rev. A)

SLAM028A.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HSOIC (DWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos