THS6042 350-mA, +/-12V ADSL CPE and PLC Line Driver | TI.com

THS6042
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
350-mA, +/-12V ADSL CPE and PLC Line Driver

350-mA, +/-12V ADSL CPE and PLC Line Driver - THS6042
Datasheet
 

Description

The THS6042/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a ±12-V supply voltage while drawing only 8.2 mA of supply current per channel. It offers low –79 dBc total harmonic distortion driving a 100- load (2 Vpp). The THS6042/3 offers a high 43-Vpp differential output swing across a 200- load from a ±12-V supply. The THS6043 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6042/3 is packaged in standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD packages.

Features

  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:1 Transformer Ratio
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Supply Voltage Range ±5 V to ±15 V
    • Ideal for ±12-V Operation
  • Wide Output Swing
    • 43-Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
  • High Output Current
    • 350 mA (typ)
  • High Speed
    • 120 MHz (–3 dB, G=1, ±12 V, RL = 25 )
    • 1200 V/us Slew Rate (G = 4, ±12 V)
  • Low Distortion, Single-Ended, G = 4
    • –79 dBc (250 kHz, 2 Vpp, 100- load)
  • Low Power Shutdown (THS6043)
    • 300-uA Total Standby Current
  • Thermal Shutdown and Short-Circuit Protection
  • Standard SOIC, SOIC PowerPAD™ and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

Parametrics

Compare all products in Line drivers Email Download to Excel
Part number Order Number of channels (#) Architecture Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
THS6042 Order now 2     DSL Line Driver
PLC Line Driver    
9     33     120     1     2.2     2.4     8.2     16     No         -40 to 85
0 to 70    
SO PowerPAD | 8
SOIC | 8    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
68     10000000     20     120     350     67     96     1    
THS6043 Samples not available 2     DSL Line Driver
PLC Line Driver    
9     33     120     1     2.2     2.4     8.2     16     No     Shutdown     -40 to 85
0 to 70    
HTSSOP | 14
SOIC | 14    
14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
68     10000000     20     120     350     67     96     1    
THS6052 Samples not available 2     DSL Line Driver
PLC Line Driver    
9     33     170     1     2.1     2.1     5.2     10     No         -40 to 85
0 to 70    
SO PowerPAD | 8
SOIC | 8    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
66     10000000     30     170     175          
THS6053 Samples not available 2     DSL Line Driver
PLC Line Driver    
9     33     170     1     2.1       5.2     10     No