THS6132

ACTIVE

High Efficiency Class-G ADSL and PLC Line Driver

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3.5 Vn at 1 kHz (typ) (nV√Hz) 4.3 Iq per channel (typ) (mA) 6.4 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 67 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 40 GBW (typ) (MHz) 80 Iout (typ) (mA) 500 2nd harmonic (dBc) 84 3rd harmonic (dBc) 92 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3.5 Vn at 1 kHz (typ) (nV√Hz) 4.3 Iq per channel (typ) (mA) 6.4 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 67 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 40 GBW (typ) (MHz) 80 Iout (typ) (mA) 500 2nd harmonic (dBc) 84 3rd harmonic (dBc) 92 Frequency of harmonic distortion measurement (MHz) 1
HLQFP (VFP) 32 81 mm² 9 x 9
  • Low Total Power Consumption Increases ADSL Line Card Density (20 dBm on Line)
    • 600 mW w/Active Termination (Full Bias)
    • 530 mW w/Active Termination (Low Bias)
  • Low MTPR of –74 dBc (All Bias Conditions)
  • High Output Current of 500 mA (typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V [VCC(H)] and ±3.3 V to ±15 V [VCC(L)]
  • Wide Output Voltage Swing of 43 Vpp Into 100- Differential Load [VCC(H) = ±12 V]
  • Multiple Bias Modes Allow Low Quiescent Power Consumption for Short Line Lengths
    • 160-mW/ch Full Bias Mode
    • 135-mW/ch Mid Bias Mode
    • 110-mW/ch Low Bias Mode
    • 75-mW/ch Terminate Only Mode
    • 13-mW/ch Shutdown Mode
  • Low Noise for Increased Receiver Sensitivity
    • 3.3 pA/Hz Noninverting Current Noise
    • 9.5 pA/Hz Inverting Current Noise
    • 3.5 nV/Hz Voltage Noise
  • APPLICATIONS
    • Ideal for Active Termination Full Rate ADSL DMT applications (20-dBm Line Power)

  • Low Total Power Consumption Increases ADSL Line Card Density (20 dBm on Line)
    • 600 mW w/Active Termination (Full Bias)
    • 530 mW w/Active Termination (Low Bias)
  • Low MTPR of –74 dBc (All Bias Conditions)
  • High Output Current of 500 mA (typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V [VCC(H)] and ±3.3 V to ±15 V [VCC(L)]
  • Wide Output Voltage Swing of 43 Vpp Into 100- Differential Load [VCC(H) = ±12 V]
  • Multiple Bias Modes Allow Low Quiescent Power Consumption for Short Line Lengths
    • 160-mW/ch Full Bias Mode
    • 135-mW/ch Mid Bias Mode
    • 110-mW/ch Low Bias Mode
    • 75-mW/ch Terminate Only Mode
    • 13-mW/ch Shutdown Mode
  • Low Noise for Increased Receiver Sensitivity
    • 3.3 pA/Hz Noninverting Current Noise
    • 9.5 pA/Hz Inverting Current Noise
    • 3.5 nV/Hz Voltage Noise
  • APPLICATIONS
    • Ideal for Active Termination Full Rate ADSL DMT applications (20-dBm Line Power)

The THS6132 is a Class-G current feedback differential line driver ideal for full rate ADSL DMT systems. Its extremely low power consumption of 600 mW or lower is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique patent pending architecture of the THS6132 allows the quiescent current to be much lower than existing line drivers while still achieving very high linearity. In addition, the multiple bias settings of the amplifiers allow for even lower power consumption for line lengths where the full performance of the amplifier is not required. The output voltage swing has been vastly improved over first generation Glass-G amplifiers and allows the use of lower power supply voltages that help conserve power. For maximum flexibility, the THS6132 can be configured in classical Class-AB mode requiring only as few as one power supply.

The THS6132 is a Class-G current feedback differential line driver ideal for full rate ADSL DMT systems. Its extremely low power consumption of 600 mW or lower is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique patent pending architecture of the THS6132 allows the quiescent current to be much lower than existing line drivers while still achieving very high linearity. In addition, the multiple bias settings of the amplifiers allow for even lower power consumption for line lengths where the full performance of the amplifier is not required. The output voltage swing has been vastly improved over first generation Glass-G amplifiers and allows the use of lower power supply voltages that help conserve power. For maximum flexibility, the THS6132 can be configured in classical Class-AB mode requiring only as few as one power supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High Efficiency Class-G ADSL Line Driver datasheet (Rev. A) 27 Feb 2003
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Active Output Impedance for ADSL Line Drivers 26 Nov 2002
EVM User's guide THS6132EVM User's Guide 14 Nov 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HLQFP (VFP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos