THS6204

ACTIVE

Dual Port VDSL2 Differential Line Driver Amplifier

Product details

Number of channels 2 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 28 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 2 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 21 Vos (offset voltage at 25°C) (max) (mV) 50 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 65 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 110 GBW (typ) (MHz) 160 Iout (typ) (mA) 416 2nd harmonic (dBc) 100 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 28 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 2 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 21 Vos (offset voltage at 25°C) (max) (mV) 50 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 65 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 110 GBW (typ) (MHz) 160 Iout (typ) (mA) 416 2nd harmonic (dBc) 100 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RHF) 24 20 mm² 5 x 4
  • Low Power Consumption:
    • 21mA/Port Full Bias Mode
    • 16.2mA/Port Mid Bias Mode
    • 11.2mA/Port Low Bias Mode
    • Low-Power Shutdown Mode
    • IADJ Pin for Variable Bias
  • Low Noise:
    • 2.5nV/Hz Voltage Noise
    • 17pA/Hz Inverting Current Noise
    • 1.2pA/Hz Noninverting Current Noise
  • Low MTPR Distortion:
    • 70dB with +20.5dBm G.993.2—Profile 8b
  • -89dBc HD3 (1MHz, 100 Differential)
  • High Output Current: > 424mA (25 Load)
  • Wide Output Swing: 43.2VPP (±12V, 100 Differential)
  • Wide Bandwidth: 150MHz (Gain = 10V/V)
  • Port-To-Port Separation of 90dB at 1MHz
  • PSRR of 50dB at 1MHz for Good Isolation
  • Wide Power-Supply Range: 10V to 28V
  • APPLICATIONS
    • Ideal For VDSL2 Systems
    • Backward-Compatible with ADSL/ADSL2+/ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments, Incorporated.
All other trademarks are the property of their respective owners.

  • Low Power Consumption:
    • 21mA/Port Full Bias Mode
    • 16.2mA/Port Mid Bias Mode
    • 11.2mA/Port Low Bias Mode
    • Low-Power Shutdown Mode
    • IADJ Pin for Variable Bias
  • Low Noise:
    • 2.5nV/Hz Voltage Noise
    • 17pA/Hz Inverting Current Noise
    • 1.2pA/Hz Noninverting Current Noise
  • Low MTPR Distortion:
    • 70dB with +20.5dBm G.993.2—Profile 8b
  • -89dBc HD3 (1MHz, 100 Differential)
  • High Output Current: > 424mA (25 Load)
  • Wide Output Swing: 43.2VPP (±12V, 100 Differential)
  • Wide Bandwidth: 150MHz (Gain = 10V/V)
  • Port-To-Port Separation of 90dB at 1MHz
  • PSRR of 50dB at 1MHz for Good Isolation
  • Wide Power-Supply Range: 10V to 28V
  • APPLICATIONS
    • Ideal For VDSL2 Systems
    • Backward-Compatible with ADSL/ADSL2+/ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments, Incorporated.
All other trademarks are the property of their respective owners.

The THS6204 is a dual-port, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in VDSL2 (very-high-bit-rate digital subscriber line 2) line driver systems that enable greater than +20.5dBm line power up to 8.5MHz with good linearity supporting the G.993.2 VDSL2 8b profile. It is also fast enough to support central-office transmission of +14.5dBm line power up to 18.1MHz—Profile 30a.

The unique architecture of the THS6204 allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is -89dBc at 1MHz and reduces to only -73dBc at 10MHz. Fixed multiple bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents.

The wide output swing of 43.2VPP (100 differentially) with ±12V power supplies, coupled with over 425mA current drive (25), allows for wide dynamic headroom, keeping distortion minimal.

The THS6204 is available in a QFN-24 or a TSSOP-24 PowerPAD™ package.

The THS6204 is a dual-port, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in VDSL2 (very-high-bit-rate digital subscriber line 2) line driver systems that enable greater than +20.5dBm line power up to 8.5MHz with good linearity supporting the G.993.2 VDSL2 8b profile. It is also fast enough to support central-office transmission of +14.5dBm line power up to 18.1MHz—Profile 30a.

The unique architecture of the THS6204 allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is -89dBc at 1MHz and reduces to only -73dBc at 10MHz. Fixed multiple bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents.

The wide output swing of 43.2VPP (100 differentially) with ±12V power supplies, coupled with over 425mA current drive (25), allows for wide dynamic headroom, keeping distortion minimal.

The THS6204 is available in a QFN-24 or a TSSOP-24 PowerPAD™ package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual-Port, Differential VDSL2 Line Driver Amplifiers datasheet (Rev. C) 14 Apr 2009
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HTSSOP (PWP) 24 View options
VQFN (RHF) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos