THS6222

ACTIVE

Differential broadband PLC and HPLC line driver with common-mode buffer

Product details

Number of channels 1 Architecture PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 BW at Acl (MHz) 128 Acl, min spec gain (V/V) 5 Vn at flatband (typ) (nV√Hz) 2.7 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 19.5 Vos (offset voltage at 25°C) (max) (mV) 12 Rail-to-rail No Features Adj Bias, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 64 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) -40 GBW (typ) (MHz) 128 Iout (typ) (mA) 400 2nd harmonic (dBc) 98 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 1 Architecture PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 BW at Acl (MHz) 128 Acl, min spec gain (V/V) 5 Vn at flatband (typ) (nV√Hz) 2.7 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 19.5 Vos (offset voltage at 25°C) (max) (mV) 12 Rail-to-rail No Features Adj Bias, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 64 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) -40 GBW (typ) (MHz) 128 Iout (typ) (mA) 400 2nd harmonic (dBc) 98 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
VQFN (RGT) 16 9 mm² 3 x 3 VQFN (RHF) 24 20 mm² 5 x 4 WAFERSALE (YS) See data sheet
  • Supply range (VS): 8 V to 32 V
  • Integrated midsupply common-mode buffer
  • Large-signal bandwidth: 195 MHz (VO = 16 VPP)
  • Slew rate (16 V step): 5500 V/µs
  • Low distortion (VS = 12 V, 50 Ω load):
    • HD2: –80 dBc (1 MHz)
    • HD3: –90 dBc (1 MHz)
  • Output current: 338 mA (VS = 12 V, 25 Ω load)
  • Wide output swing (VS = 12 V):
    • 19.4 VPP (100 Ω load)
    • 18.6 VPP (50 Ω load)
  • Adjustable power modes:
    • Full-bias mode: 19.5 mA
    • Mid-bias mode: 15 mA
    • Low-bias mode: 10.4 mA
    • Low-power shutdown mode
    • IADJ pin for variable bias
  • Integrated overtemperature protection
  • Pin-compatible with the 24-pin THS6212 VQFN
  • Supply range (VS): 8 V to 32 V
  • Integrated midsupply common-mode buffer
  • Large-signal bandwidth: 195 MHz (VO = 16 VPP)
  • Slew rate (16 V step): 5500 V/µs
  • Low distortion (VS = 12 V, 50 Ω load):
    • HD2: –80 dBc (1 MHz)
    • HD3: –90 dBc (1 MHz)
  • Output current: 338 mA (VS = 12 V, 25 Ω load)
  • Wide output swing (VS = 12 V):
    • 19.4 VPP (100 Ω load)
    • 18.6 VPP (50 Ω load)
  • Adjustable power modes:
    • Full-bias mode: 19.5 mA
    • Mid-bias mode: 15 mA
    • Low-bias mode: 10.4 mA
    • Low-power shutdown mode
    • IADJ pin for variable bias
  • Integrated overtemperature protection
  • Pin-compatible with the 24-pin THS6212 VQFN

The THS6222 is a differential line-driver amplifier with a current-feedback architecture manufactured using Texas Instruments’ proprietary, high-speed, silicon-germanium (SiGe) process. The device is targeted for use in broadband, high-speed, power line communications (HPLC) line driver applications that require high linearity when driving heavy line loads.

The unique architecture of the THS6222 uses minimal quiescent current while achieving very high linearity. The amplifier has an adjustable current pin (IADJ) that sets the nominal current consumption along with the multiple bias modes that allow for enhanced power savings where the full performance of the amplifier is not required. Shutdown bias mode provides further power savings during receive mode in time division multiplexed (TDM) systems while maintaining high output impedance. The integrated midsupply common-mode buffer eliminates external components, reducing system cost and board space.

The wide output swing of 57 VPP (100 Ω load) with32-V power supplies, coupled with over 650 mA current drive (25 Ω load), allows for wide dynamic range that keeps distortion minimal.

The THS6222 is available in a 24-pin VQFN package with exposed thermal pad and is specified for operation from –40°C to +85°C ambient temperature.

The THS6222 is a differential line-driver amplifier with a current-feedback architecture manufactured using Texas Instruments’ proprietary, high-speed, silicon-germanium (SiGe) process. The device is targeted for use in broadband, high-speed, power line communications (HPLC) line driver applications that require high linearity when driving heavy line loads.

The unique architecture of the THS6222 uses minimal quiescent current while achieving very high linearity. The amplifier has an adjustable current pin (IADJ) that sets the nominal current consumption along with the multiple bias modes that allow for enhanced power savings where the full performance of the amplifier is not required. Shutdown bias mode provides further power savings during receive mode in time division multiplexed (TDM) systems while maintaining high output impedance. The integrated midsupply common-mode buffer eliminates external components, reducing system cost and board space.

The wide output swing of 57 VPP (100 Ω load) with32-V power supplies, coupled with over 650 mA current drive (25 Ω load), allows for wide dynamic range that keeps distortion minimal.

The THS6222 is available in a 24-pin VQFN package with exposed thermal pad and is specified for operation from –40°C to +85°C ambient temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet THS6222 8 V to 32 V, Differential HPLC Line Driver with Common-Mode Buffer datasheet (Rev. D) PDF | HTML 21 Apr 2021
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML 07 Aug 2023
User guide THS6222RHF Evaluation Module (Rev. A) PDF | HTML 20 Apr 2022
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS6222RHFEVM — THS6222 Evaluation module ;

This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

THS6222 PSpice Model (Rev. C)

SBOMB93C.ZIP (214 KB) - PSpice Model
Simulation model

THS6222 TINA-TI Reference Design (Rev. D)

SBOMB04D.TSC (951 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010935 — Solar power line communication reference design

This reference design shows how to implement a Power Line Communication (PLC) for HV DC and AC lines. In particular this design has been done to show communication from multiple solar panesl to a data agregator connected or embedded to the string inverter input.
Design guide: PDF
Package Pins Download
VQFN (RGT) 16 View options
VQFN (RHF) 24 View options
WAFERSALE (YS)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos