Product details

Features Digital Gain Set, Integrated Clamps, Shutdown PGA/VGA VGA Number of channels 2 Vs (max) (V) 32 Vs (min) (V) 9 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 0.08 Slew rate (typ) (V/µs) 85 Iq per channel (typ) (mA) 7 Gain (max) (dB) 20 Rating Catalog Operating temperature range (°C) -40 to 85
Features Digital Gain Set, Integrated Clamps, Shutdown PGA/VGA VGA Number of channels 2 Vs (max) (V) 32 Vs (min) (V) 9 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 0.08 Slew rate (typ) (V/µs) 85 Iq per channel (typ) (mA) 7 Gain (max) (dB) 20 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Separate Low Noise Preamp and PGA Stages
  • Shutdown Control
  • Preamp Features
    • Low Voltage Noise...1.7 nV/Hz
    • Accessible Output Pin for External Filtering
    • Voltage Feedback, Gmin = -1, 2
    • 100 MHz Bandwidth (-3 dB)
  • PGA Features
    • Digitally Programmable Gain
    • -22 dB to 20 dB Gain/Attenuation Range
    • 6 dB Step Resolution
    • Output Clamp Protection
    • 70 MHz Bandwidth (-3 dB)
    • 175 V/µs Slew Rate
  • Wide Supply Range ±4.5 V to ±16 V
  • PowerPAD™ Package for Enhanced Thermal Performance

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Separate Low Noise Preamp and PGA Stages
  • Shutdown Control
  • Preamp Features
    • Low Voltage Noise...1.7 nV/Hz
    • Accessible Output Pin for External Filtering
    • Voltage Feedback, Gmin = -1, 2
    • 100 MHz Bandwidth (-3 dB)
  • PGA Features
    • Digitally Programmable Gain
    • -22 dB to 20 dB Gain/Attenuation Range
    • 6 dB Step Resolution
    • Output Clamp Protection
    • 70 MHz Bandwidth (-3 dB)
    • 175 V/µs Slew Rate
  • Wide Supply Range ±4.5 V to ±16 V
  • PowerPAD™ Package for Enhanced Thermal Performance

PowerPAD is a trademark of Texas Instruments Incorporated.

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter. The PGA provides a wide 70-MHz (-3 dB) bandwidth, which remains relatively constant over the entire gain/attenuation range. Independent shutdown control is also provided for power conservation and multiplexing. These devices operate over a wide ±4.5-V to ±16-V supply voltage range.

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter. The PGA provides a wide 70-MHz (-3 dB) bandwidth, which remains relatively constant over the entire gain/attenuation range. Independent shutdown control is also provided for power conservation and multiplexing. These devices operate over a wide ±4.5-V to ±16-V supply voltage range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6502 ACTIVE Wideband, Low Power, Linear-in-dB Variable Gain Amplifier Single channel variant, faster slew rate (1800 V/us) and higher max gain (40 dB)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 70-MHz Programmable-Gain Amplifiers datasheet (Rev. C) 15 Mar 2007
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
User guide THS7002 Programmable-Gain Amplifier Evaluation Module User's Guide 30 Jul 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS7002 PGA TINA-TI Reference Design

SLOM250.TSC (114 KB) - TINA-TI Reference Design
Simulation model

THS7002 PGA TINA-TI Spice Model

SLOM251.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

THS7002 PSpice Model (Rev. A)

SLOJ029A.ZIP (101 KB) - PSpice Model
Simulation model

THS7002 Preamp TINA-TI Reference Design (Rev. B)

SLAC090B.TSC (109 KB) - TINA-TI Reference Design
Simulation model

THS7002 Preamp TINA-TI Spice Model (Rev. A)

SLAM019A.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos