THS7347

ACTIVE

3-Channel RGBHV Video Buffer with I2C Control, Monitor Pass-Thru, 2:1 MUX

Product details

Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.08 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 80 Number of filter poles 0 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.08 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 80 Number of filter poles 0 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
HTQFP (PHP) 48 81 mm² 9 x 9
  • 3-Video Amplifiers for CVBS, S-Video, EDTV, HDTV Y'P'BP'R, G'B'R', and R'G'B' Video
  • H/V Sync Paths with Adjustable Schmitt Trigger
  • 2:1 Input Mux
  • I2C Control of All Functions on Each Channel
  • Unity-Gain Buffer Path for ADC Buffering:
    • 500-MHz Bandwidth, 1200-V/µs Slew Rate
  • Monitor Pass-Through Function:
    • 500-MHz Bandwidth, 1300-V/µs Slew Rate
    • 6-dB Gain with SAG Correction Capable
    • High Output Impedance in Disable State
  • Selectable Input Bias Modes:
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with Offset Shift
    • DC-Coupled
  • +2.7-V to +5-V Single-Supply Operation
  • Total Power Consumption: 265 mW at 3.3 V
  • Disable Function Reduces Current to 0.1 µA
  • Rail-to-Rail Output:
    • Output Swings Within 0.1 V of the Rails, Allowing AC- or DC-Output Coupling
  • Lead-free, RoHS TQFP Package
  • 3-Video Amplifiers for CVBS, S-Video, EDTV, HDTV Y'P'BP'R, G'B'R', and R'G'B' Video
  • H/V Sync Paths with Adjustable Schmitt Trigger
  • 2:1 Input Mux
  • I2C Control of All Functions on Each Channel
  • Unity-Gain Buffer Path for ADC Buffering:
    • 500-MHz Bandwidth, 1200-V/µs Slew Rate
  • Monitor Pass-Through Function:
    • 500-MHz Bandwidth, 1300-V/µs Slew Rate
    • 6-dB Gain with SAG Correction Capable
    • High Output Impedance in Disable State
  • Selectable Input Bias Modes:
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with Offset Shift
    • DC-Coupled
  • +2.7-V to +5-V Single-Supply Operation
  • Total Power Consumption: 265 mW at 3.3 V
  • Disable Function Reduces Current to 0.1 µA
  • Rail-to-Rail Output:
    • Output Swings Within 0.1 V of the Rails, Allowing AC- or DC-Output Coupling
  • Lead-free, RoHS TQFP Package

Fabricated using the revolutionary complimentary silicon-germanium (SiGe) BiCom3 process, the THS7347 is a low-power, single-supply 2.7-V to 5-V 3-channel integrated video buffer with horizontal (H) and vertical (V) sync signal paths. It incorporates a 500-MHz bandwidth, 1200-V/µs unity-gain buffer ideal for driving analog-to-digital converters (ADCs) and video decoders. In parallel with the unity-gain buffer, a monitor pass-through path allows for passing the input signal on to other systems. This path has a 6-dB gain, 500-MHz bandwidth, 1300-V/µs slew rate, SAG correction capability, and high output impedance while disabled.

Each channel of the THS7347 is individually I2C-configurable for all functions, including controlling the 2:1 input mux. Its rail-to-rail output stage allows for both ac- and dc-coupling applications.

Fabricated using the revolutionary complimentary silicon-germanium (SiGe) BiCom3 process, the THS7347 is a low-power, single-supply 2.7-V to 5-V 3-channel integrated video buffer with horizontal (H) and vertical (V) sync signal paths. It incorporates a 500-MHz bandwidth, 1200-V/µs unity-gain buffer ideal for driving analog-to-digital converters (ADCs) and video decoders. In parallel with the unity-gain buffer, a monitor pass-through path allows for passing the input signal on to other systems. This path has a 6-dB gain, 500-MHz bandwidth, 1300-V/µs slew rate, SAG correction capability, and high output impedance while disabled.

Each channel of the THS7347 is individually I2C-configurable for all functions, including controlling the 2:1 input mux. Its rail-to-rail output stage allows for both ac- and dc-coupling applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-Ch RGBHV Video Buffer w/ I²C Ctrl, 2:1 Input MUX, Monitor Pass-Through datasheet (Rev. B) 10 Oct 2011
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HTQFP (PHP) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos