THS7360 6-Channel Video Amplifier with 3-SD and 3-SD/ED/HD/Full-HD Filters and High Gain | TI.com

THS7360 (ACTIVE) 6-Channel Video Amplifier with 3-SD and 3-SD/ED/HD/Full-HD Filters and High Gain

 

Description

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7360 is a low-power, single-supply, 2.7-V to 5-V, six-channel integrated video buffer. It incorporates three SDTV filter channels and three selectable filter (SF) channels with SD/ED/HD/Full-HD (also known as True-HD) HDTV filtering. All filters feature sixth-order Butterworth characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters.

The THS7360 also has flexible input coupling capabilities that can be configured for either ac- or dc-coupled inputs. The 120-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y’, and G’B’R’ signals. AC-coupled biasing for C’/P’B/P’R channels can easily be achieved by adding an external resistor to VS+.

The THS7360 is an ideal choice for all video buffer applications. Its rail-to-rail output stage with 5.6-V/V gain (for SD channels) and 4.5-V/V gain (for SF channels) allows for both ac and dc line driving. The ability to drive two lines, or 75- loads, allows for maximum flexibility as a video line driver. The 24.5-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it a good choice for systems that must meet power-sensitive Energy Star standards.

The THS7360 is available in a TSSOP-20 package that is lead-free and green (RoHS-compliant).

Features

  • Three SDTV Video Amplifiers for CVBS, S-Video, Y’/P’B/P’R, 480i/576i, Y’U’V’, or G’B’R’
  • Three SD/ED/HD/Full-HD Selectable Filters for Y’/P’B/P’R, G’B’R’, or Computer RGB
  • Bypassable Sixth-Order Low-Pass Filters:
    • Fixed SD Channels: 9.5-MHz
    • Selectable Filter (SF) Channels: 9.2-MHz/17-MHz/35-MHz/70-MHz
  • Versatile Input Biasing:
    • DC-Coupled with 120-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp or Bias
  • Gain of 5.6 V/V (SD Channels) and
    4.5 V/V (SF Channels)
  • +2.7-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails: Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines/Channel
  • Low Total Quiescent Current: 24.5 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Low Differential Gain/Phase: 0.15%/0.35°
  • RoHS-Compliant TSSOP-20 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • BluRay Output Video Buffering


Energy Star Is a trademark of Texas Instruments.
Macrovision Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Video amplifiers Email Download to Excel
Part number Order Diff gain (%) Output current (Typ) (mA) Vs (Min) (V) Vs (Max) (V) Diff phase (deg) Number of channels (#) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
THS7360 Order now 0.15     80     2.6     5.5     0.35     6     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog    
THS7364 Order now 0.2     80     5     2.7     0.35     6     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog    
THS7368 Order now 0.2     80     2.6     5.5     0.35     6     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog