THS7364 6-Ch Video Amp w/ 3-SD & 3-Full-HD Filters & 6-dB Gain | TI.com

THS7364
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-Ch Video Amp w/ 3-SD & 3-Full-HD Filters & 6-dB Gain

 

Description

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7364 is a low-power, single-supply, 2.7-V to 5-V, six-channel integrated video buffer. It incorporates three SDTV filters and three Full-HD (also known as True-HD) HDTV filters. All filters feature bypassable sixth-order Butterworth characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters.

The THS7364 has flexible input coupling capabilities, and can be configured for either ac- or dc-coupled inputs. The 300-mV output level shift allows for a full sync dynamic range at the output with 0-V input. AC-coupled modes include a transparent sync-tip clamp for CVBS, Y’, and G’B’R’ signals. AC-coupled biasing for C’/P’B/P’R channels can easily be achieved by adding an external resistor to VS+.

The THS7364 is an ideal choice for a wide range of video buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines, or 75- loads, allows for maximum flexibility as a video line driver. The 23.4-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it well-suited for systems that must meet power-sensitive Energy Star standards.

The THS7364 is available in a TSSOP-20 package that is lead-free and green (RoHS-compliant).

Features

  • Three SDTV Video Amplifiers for CVBS, S-Video,
    Y’/P’B/P’R, 480i/576i, Y’U’V’, or G’B’R’
  • Three Full-HD Selectable Filters for Y’/P’B/P’R,
    G’B’R’, or Computer RGB
  • Bypassable Sixth-Order Low-Pass Filters:
    • Fixed SD Channels: 9.5-MHz
    • Fixed Full-HD Channels: 72-MHz
  • Versatile Input Biasing:
    • DC-Coupled with 300-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp or Bias
  • Built-in 6-dB Gain (2 V/V)
  • +2.7-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings within 100 mV from the Rails:
      Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines/Channel
  • Low Total Quiescent Current: 23.4 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Low Differential Gain/Phase: 0.25%/0.4°
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • BluRay™ Output Video Buffer

BluRay is a trademark of Blu-ray Disc Association (BDA).
Energy Star is a registered trademark of Energy Star.
Macrovision is a registered trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Video amplifiers Email Download to Excel
Part number Order Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
THS7364 Order now -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog    
THS7360 Order now -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog    
THS7368 Order now -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog