THS7365 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB | TI.com

THS7365
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB

 

Description

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7365 is a low-power, single-supply, 2.7-V to 5-V, six-channel integrated video buffer. It incorporates three standard-definition (SDTV) and three high-definition (HDTV) filter channels. All filters feature bypassable sixth-order Butterworth filter characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters.

The THS7365 has flexible input coupling capabilities that can be configured for either ac- or dc-coupled inputs. The 300-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp for composite video (CVBS), Y', and R'G'B' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7365 is an ideal choice for all video buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 20.7-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it an excellent choice for power-sensitive video applications.

The THS7365 is available in a TSSOP-20 package that is lead-free and green (RoHS-compliant).

Features

  • Three SDTV Video Amplifiers for CVBS, S-Video, Y'/P'B/P'R, 480i/576i, Y'U'V', or R'G'B'
  • Three HDTV Video Amplifiers for Y'/P'B/P'R, 720p/1080i/1080p30, or G'B'R' (R'G'B')
  • Bypassable Sixth-Order Low-Pass Filters:
    • SD Channels: -3 dB at 9.5-MHz
    • HD Channels: -3 dB at 36-MHz
  • Versatile Input Biasing:
    • DC-Coupled with 300-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupling with Biasing
  • Built-in 6-dB Gain (2 V/V)
  • +2.7-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails: Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines/Channel
  • Low Total Quiescent Current: 20.7 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Low Differential Gain/Phase: 0.2%/0.3°
  • RoHS-Compliant Package: TSSOP-20
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR/BluRay™ Output Buffering
    • Low-Power Video Buffering

BluRay is a trademark of Blu-ray Disc Association (BDA).
Macrovision is a registered trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Video amplifiers Email Download to Excel
Part number Order Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
THS7365 Order now -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Catalog