THS7373

ACTIVE

4-Channel Video Amplifier with 1-SD and 3-HD Sixth-Order Filters and 6-dB Gain

Product details

Number of channels 4 Diff gain (%) 0.15 Iout (typ) (A) 0.08 Vs (min) (V) 2.6 Vs (max) (V) 5.5 Diff phase (°) 0.25 Iq (typ) (mA) 16.2 Number of filter poles 6 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 Diff gain (%) 0.15 Iout (typ) (A) 0.08 Vs (min) (V) 2.6 Vs (max) (V) 5.5 Diff phase (°) 0.25 Iq (typ) (mA) 16.2 Number of filter poles 6 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • One SDTV Video Amplifier for CVBS Video
  • Three HDTV Video Amplifiers for Y’/P’B/P’R, 720p/1080i/1080p30, or G’B’R’ (R’G’B’)
  • Sixth-Order Low-Pass Filters:
    • CVBS Channel: –3 dB at 9.5-MHz
    • HD Channels: –3 dB at 36-MHz with 350-MHz Bypass for 1080p60 Support
  • Versatile Input Biasing:
    • DC-Coupled with 300-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupling with Biasing
  • Built-in 6-dB Gain (2 V/V)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails: Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines/Channel
  • Low Total Quiescent Current: 16.2 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Low Differential Gain/Phase: 0.15%/0.25°
  • RoHS-Compliant Package: TSSOP-14
  • One SDTV Video Amplifier for CVBS Video
  • Three HDTV Video Amplifiers for Y’/P’B/P’R, 720p/1080i/1080p30, or G’B’R’ (R’G’B’)
  • Sixth-Order Low-Pass Filters:
    • CVBS Channel: –3 dB at 9.5-MHz
    • HD Channels: –3 dB at 36-MHz with 350-MHz Bypass for 1080p60 Support
  • Versatile Input Biasing:
    • DC-Coupled with 300-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupling with Biasing
  • Built-in 6-dB Gain (2 V/V)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails: Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines/Channel
  • Low Total Quiescent Current: 16.2 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Low Differential Gain/Phase: 0.15%/0.25°
  • RoHS-Compliant Package: TSSOP-14

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7373 is a low-power, single-supply, 3-V to 5-V, four-channel integrated video buffer. It incorporates one standard-definition (CVBS) and three high-definition (HD) filter channels. All filters feature sixth-order Butterworth characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters. The HD filters can be bypassed to support 1080p60 video or up to quad extended graphics array (QXGA) RGB video.

As part of the THS7373 flexibility, the input can be configured for ac- or dc-coupled inputs. The 300-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for composite video (CVBS), Y′, and G′B′R′ signals. AC-coupled biasing for C′/P′B/P′R channels can easily be achieved by adding an external resistor to VS+.

The THS7373 rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 16.2-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it an excellent choice for power-sensitive video applications.

The THS7373 is available in a small TSSOP-14 package that is lead-free and green (RoHS-compliant).

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7373 is a low-power, single-supply, 3-V to 5-V, four-channel integrated video buffer. It incorporates one standard-definition (CVBS) and three high-definition (HD) filter channels. All filters feature sixth-order Butterworth characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters. The HD filters can be bypassed to support 1080p60 video or up to quad extended graphics array (QXGA) RGB video.

As part of the THS7373 flexibility, the input can be configured for ac- or dc-coupled inputs. The 300-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for composite video (CVBS), Y′, and G′B′R′ signals. AC-coupled biasing for C′/P′B/P′R channels can easily be achieved by adding an external resistor to VS+.

The THS7373 rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 16.2-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it an excellent choice for power-sensitive video applications.

The THS7373 is available in a small TSSOP-14 package that is lead-free and green (RoHS-compliant).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS7365 ACTIVE 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB Similar to THS7373 but with 3 SD and 3 HD channels
THS7374 ACTIVE 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain Similar to THS7373 but with 4 SD channels

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4-Channel Video Amplifier with 1-SD and 3-HD Sixth-Order Filters and 6-dB Gain datasheet (Rev. A) 20 Aug 2012
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos