THS7375 4-Channel SDTV Video Amplifier with 6th-Order Filters and 15-dB Gain | TI.com

THS7375 (ACTIVE) 4-Channel SDTV Video Amplifier with 6th-Order Filters and 15-dB Gain

 

Description

Fabricated using the revolutionary complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7375 is a low-power, single-supply, 3 V to 5 V four-channel integrated video buffer. It incorporates a sixth-order Butterworth filter (able to be bypassed) that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 9.5-MHz filter is a perfect choice for SDTV video that includes composite (CVBS), S-video, Y'U'V', G'B'R' (R'G'B'), Y'P'BP'R 480i/576i, and SCART systems.

As part of the THS7375 flexibility, the input can be configured for either ac or dc-coupled inputs. The 320-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7375 is the perfect choice for all video buffer applications. Its rail-to-rail output stage with 5.6-V/V gain allows for both ac and dc line driving. This architecture makes the THS7375 an ideal choice for DaVinci™ processors. The ability to drive two lines per channel, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 9.8-mA total quiescent current at 3.3 V and 0.1-µA disabled current makes it an excellent choice for USB-powered, portable, or other power-sensitive applications.

The THS7375 is available in a TSSOP-14 package that is lead-free and green (RoHS) compliant.

Features

  • Four SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', G'B'R' (R'G'B'), or SCART
  • Integrated Low-Pass Filters:
    • Sixth-Order 9.5-MHz (–3dB) Butterworth
    • –0.1-dB Bandwidth at 6 MHz
    • –1-dB Passband Bandwidth at 8 MHz
    • 54-dB Attenuation at 27 MHz
  • Versatile Input Biasing
    • DC-Coupled with 320-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Biasing Allowed
  • Built-in 5.6-V/V Gain (14.95 dB)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails to Allow AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low 9.8-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.2%/0.35°
  • Lead-Free and Green TSSOP-14 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • Portable Media Player Video Buffering
    • Security/Surveillance Systems
    • DaVinci/OMAP/DMxxx Video Buffering

    DaVinci is a trademark of Texas Instruments Incorporated.
    All other trademarks are the property of their respective owners.

    Parametrics

    Compare all products in Video amplifiers Email Download to Excel
    Part number Order Diff gain (%) Output current (Typ) (mA) Vs (Min) (V) Vs (Max) (V) Diff phase (deg) Number of channels (#) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
    THS7375 Order now 0.5     90     2.85     5.5     0.5     4     -40 to 85     TSSOP | 14     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     Catalog