THVD1520 5-V RS-485 transceiver up to 10 Mbps with ±8-kV IEC ESD protection | TI.com

THVD1520
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5-V RS-485 transceiver up to 10 Mbps with ±8-kV IEC ESD protection

 

Description

THVD1520 is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC contact discharge ESD events eliminating the need of additional system-level protection components.

The device operates from a single 5-V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1520 suitable for multi-point applications over long cable runs.

THVD1520 is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized for ambient temperatures from –40°C to 125°C.

Features

  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 4.5-V to 5.5-V supply voltage
  • 10 Mbps, Half-Duplex RS-422/RS-485
  • Bus I/O protection
    • ± 16-kV HBM ESD
    • ± 8-kV IEC 61000-4-2 contact discharge
    • ± 8-kV IEC 61000-4-2 air gap discharge
    • ± 4-kV IEC 61000-4-4 fast transient burst
  • Extended industrial temperature range: -40°C to 125°C
  • Large receiver hysteresis for noise rejection
  • Low power consumption
    • Low standby supply current: < 1 µA
    • Quiescent during operation: < 840 µA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short and idle bus failsafe
  • 1/8 unit load (up to 256 bus nodes)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Features Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
THVD1520 Order now 5     1     1     Half     10     8     16     -18 to 18     256     -15 to 15       IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8     0.53 | 1ku    
THVD1410 Order now 3.3
5    
1     1     Half     0.5     18     30     -18 to 18     256     -15 to 15     2.8     IEC ESD protection
Extended common mode    
No     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
0.87 | 1ku    
THVD1419 Order now 3.3
5    
1     1     Half     0.25     8     16     -15 to 15     256     -12 to 12     3     Surge protection
IEC ESD protection
Extended common mode    
No     Catalog     -40 to 125     SOIC | 8     1.14 | 1ku    
THVD1500 Order now 5     1     1     Half     0.5     8     16     -18 to 18     256     -7 to 12     0.66     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8     0.46 | 1ku    
THVD1505 Order now 5     1     1     Half     1     8     16     -18 to 18     256     -15 to 15     1.1     Auto polarity
IEC ESD protection    
No     Catalog     -40 to 125     SOIC | 8     0.48 | 1ku    
THVD1510 Order now 5     1