THVD2410

ACTIVE

±70-V fault-protected 3.3-V to 5-V RS-485 transceiver with IEC ESD

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 0.5 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, Fault protection, IEC ESD protection Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 0.5 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, Fault protection, IEC ESD protection Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • Functional Safety-Capable
  • 3-V to 5.5-V supply voltage
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • Bus I/O protection
    • ±70-V DC bus fault
    • ±16-kV HBM ESD
    • ±12-kV IEC 61000-4-2 contact discharge
    • ±12-kV IEC 61000-4-2 air-gap discharge
    • ±4-kV IEC 61000-4-4 fast transient burst
  • Half-duplex devices available in two speed grades
    • THVD2410: 500 kbps
    • THVD2450: 50 Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25 V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 1 µA
    • Current during operation: < 5.6 mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes)
  • Small VSON and VSSOP packages to save board space or SOIC for drop-in compatibility
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • Functional Safety-Capable
  • 3-V to 5.5-V supply voltage
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • Bus I/O protection
    • ±70-V DC bus fault
    • ±16-kV HBM ESD
    • ±12-kV IEC 61000-4-2 contact discharge
    • ±12-kV IEC 61000-4-2 air-gap discharge
    • ±4-kV IEC 61000-4-4 fast transient burst
  • Half-duplex devices available in two speed grades
    • THVD2410: 500 kbps
    • THVD2450: 50 Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25 V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 1 µA
    • Current during operation: < 5.6 mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes)
  • Small VSON and VSSOP packages to save board space or SOIC for drop-in compatibility

THVD2410 and THVD2450 are ±70-V fault-protected, half-duplex, RS-422/RS-485 transceivers operating on a single 3-V to 5.5-V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25-V input common-mode range guarantees reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis ensures high noise rejection. In addition, the receiver fail-safe feature guarantees a logic high when the inputs are open or shorted together.

THVD24x0 devices are available in small VSSOP and VSON packages for space-constrained applications. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.

THVD2410 and THVD2450 are ±70-V fault-protected, half-duplex, RS-422/RS-485 transceivers operating on a single 3-V to 5.5-V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25-V input common-mode range guarantees reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis ensures high noise rejection. In addition, the receiver fail-safe feature guarantees a logic high when the inputs are open or shorted together.

THVD24x0 devices are available in small VSSOP and VSON packages for space-constrained applications. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1439 ACTIVE 3.3-V to 5-V, 250-Kbps, RS-485 transceiver with integrated 4-kV IEC surge and IEC ESD/EFT protection With integrated surge protection
Same functionality with different pin-out to the compared device
THVD2410V ACTIVE 3-V to 5.5-V, 1-Mbps, half-duplex RS-485 transceiver with flexible IO and 70-V bus-fault protection With 1.65-V to VCC IO support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet THVD24x0 ±70-V Fault-Protected 3.3-V to 5-V RS-485 Transceivers With IEC ESD datasheet (Rev. B) PDF | HTML 25 Oct 2021
Application note RS-485: High-Fault Protection, Wide-Input Common Mode, and Deglitch Function PDF | HTML 20 Apr 2022
Functional safety information THVD24x0 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 28 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010247 — High-side N-MOSFET control (up to 32s) battery pack reference design with stacked battery monitor

This reference design is a high-side, N-channel MOSFET control (up to 32s) battery pack, using the stacked BQ769x2 battery monitor family. This design monitors each cell voltage, pack current, cell and MOSFET temperature and protects the battery pack for secure safe use. The high-side N-channel (...)
Design guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSON (DRB) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos