SLLSEV5A July 2017  – October 2017 TIOL111

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Switching Characteristics
    7. 6.7Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagrams
    3. 8.3Feature Description
      1. 8.3.1 Wake Up Detection
      2. 8.3.2 Current Limit Configuration
      3. 8.3.3 Current Fault Detection, Indication and Auto Recovery
      4. 8.3.4 Thermal Warning, Thermal Shutdown
      5. 8.3.5 Fault Reporting (NFAULT)
      6. 8.3.6 Transceiver Function Tables
      7. 8.3.7 The Integrated Voltage Regulator (LDO)
      8. 8.3.8 Reverse Polarity Protection
      9. 8.3.9 Integrated Surge Protection and Transient Waveform Tolerance
      10. 8.3.10Power Up Sequence (TIOL111)
      11. 8.3.11Undervoltage Lock-Out (UVLO)
    4. 8.4Device Functional Modes
      1. 8.4.1NPN Configuration (N-Switch SIO Mode)
      2. 8.4.2PNP Configuration (P-Switch SIO Mode)
      3. 8.4.3Push-Pull, Communication Mode
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
        1. 9.2.2.1Maximum Junction Temperature Check
        2. 9.2.2.2Driving Capacitive Loads
        3. 9.2.2.3Driving Inductive Loads
      3. 9.2.3Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Receiving Notification of Documentation Updates
    2. 12.2Community Resources
    3. 12.3Trademarks
    4. 12.4Electrostatic Discharge Caution
    5. 12.5Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • DMW|10
Orderable Information

Features

  • 7-V to 36-V Supply Voltage
  • PNP, NPN or IO-Link Configurable Output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 55 V on L+, CQ and L-
  • Integrated EMC Protection on L+ and CQ
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads
    up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2-µA CQ Leakage Current
  • < 1.5-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOL111: No LDO
    • TIOL111-3: 3.3-V LDO
    • TIOL111-5: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Remote Wake-up Indicator
  • Fault Indicator
  • Extended Ambient Temperature: –40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package

Applications

  • IO-Link Sensors and Actuators
  • Factory Automation
  • Process Automation

Description

The TIOL111 family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master can initiate communication and exchange data with the remote node while the TIOL111 acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over current and over temperature conditions.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TIOL111 VSON (10)2.50 mm x 3.00 mm
TIOL111-3
TIOL111-5
  1. For all available devices, see the orderable addendum at the end of the data sheet.

Typical Application Diagram

TIOL111 typ_app_TIO111_sllsev5.gif