TL022 Dual Low-Power General-Purpose Operational Amplifier | TI.com

TL022 (ACTIVE) Dual Low-Power General-Purpose Operational Amplifier

Dual Low-Power General-Purpose Operational Amplifier - TL022
Datasheet
 

Description

The TL022 is a dual low-power operational amplifier designed to replace higher power devices in many applications without sacrificing system performance. High input impedance, low supply currents, and low equivalent input noise voltage over a wide range of operating supply voltages result in an extremely versatile operational amplifier for use in a variety of analog applications including battery-operated circuits. Internal frequency compensation, absence of latch-up, high slew rate, and output short-circuit protection assure ease of use.

The TL022C is characterized for operation from 0°C to 70°C. The TL022M is characterized for operation over the full military temperature range of -55°C to 125°C.

Features

  • Very Low Power Consumption
  • Power Dissipation With ±2-V Supplies
    170 uW Typ
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Input Offset Voltage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • Popular Dual Operational Amplifier Pinout

TL022M IS NOT RECOMMENDED FOR
NEW DESIGNS

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TL022 Order now 2     10     30     0.5     0.5     No     5     0.065     50     Catalog     0 to 70     PDIP | 8
SOIC | 8
SO | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
0         100000     72     6     Bipolar    
TL343 Order now 1     3     30     1     1     In to V-     10     0.7     20     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     10         500000     90     30     Bipolar