TL026 Differential High-Frequency Amplifier with AGC | TI.com

TL026
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Differential High-Frequency Amplifier with AGC

Differential High-Frequency Amplifier with AGC - TL026
Datasheet
 

Description

This device is a monolithic two-stage high-frequency amplifier with differential inputs and outputs.

Internal feedback provides wide bandwidth, low phase distortion, and excellent gain stability. Variable gain based on signal summation provides large AGC control over a wide bandwidth with low harmonic distortion. Emitter-follower outputs enable the device to drive capacitive loads. All stages are current-source biased to obtain high common-mode and supply-voltage rejection ratios. The gain may be electronically attenuated by applying a control voltage to the AGC pin. No external compensation components are required.

This device is particularly useful in TV and radio IF and RF AGC circuits, as well as magnetic-tape and disk-file systems where AGC is needed. Other applications include video and pulse amplifiers where a large AGC range, wide bandwidth, low phase shift, and excellent gain stability are required.

The TL026C is characterized for operation from 0°C to 70°C.

Features

  • Low Output Common-Mode Sensitivity to AGC Voltages
  • Input and Output Impedances Independent of AGC Voltage
  • Peak Gain . . . 38 dB Typ
  • Wide AGC Range . . . 50 dB Typ
  • 3-dB Bandwidth . . . 50 MHz
  • Other Characteristics Similar to NE592 and uA733

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Features
TL026 Order now 1     Catalog     0 to 70     PDIP | 8
SOIC | 8
SO | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)