TL062 Dual Low-Power JFET-Input General-Purpose Operational Amplifier | TI.com

TL062 (ACTIVE)

Dual Low-Power JFET-Input General-Purpose Operational Amplifier

 

Description

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.

Features

  • Very Low Power Consumption
  • Typical Supply Current: 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range
    Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance: JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 3.5 V/µs Typical
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TL062 Order now 2     7     36     1     3.5     In to V+     15     0.2     42     Catalog     -40 to 85
0 to 70    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
10     Standard Amps     200     86     10     FET    
TL061 Order now 1     7     36     1     3.5     In to V+     6     0.2     42     Catalog     -40 to 85
0 to 70    
PDIP | 8
SOIC | 8
SO | 8    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
10     Standard Amps     200     86     10     FET    
TL061A Order now 1     7     36     1     3.5     In to V+     6     0.2     42     Catalog     0 to 70     PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
10     Standard Amps     200     86     10     FET    
TL062A Order now 2     7     36     1     3.5     In to V+     6     0.2     42     Catalog     0 to 70     PDIP | 8
SOIC | 8
SO | 8    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
10     Standard Amps     200     86     10     FET