TL081B JFET-Input Operational Amplifier | TI.com

TL081B (ACTIVE)

JFET-Input Operational Amplifier

JFET-Input Operational Amplifier - TL081B
Datasheet
 

Description

The TL08xx JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

Features

  • Low Power Consumption: 1.4 mA/ch Typical
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias Current: 30 pA Typical
  • Low Input Offset Current: 5 pA Typical
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% Typical
  • High Input Impedance: JFET Input Stage
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs Typical
  • Common-Mode Input Voltage Range
    Includes VCC+

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TL081B TL081 TL081A TL082 TL084
1     1     1     2     4    
7     7     7     7     7    
36     36     36     36     36    
3     3     3     3     3    
13     13     13     13     13    
In to V+     In to V+     In to V+     In to V+     In to V+    
3     6     6     6     6    
1.4     1.4     1.4     1.4     1.4    
18     18     18     18     18    
Catalog     Catalog     Catalog     Catalog     Catalog    
0 to 70     -40 to 85
0 to 70    
0 to 70     -40 to 85
0 to 70    
-40 to 125
0 to 70
-40 to 85    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
18     18     18     18     18    
Standard Amps     Standard Amps     Standard Amps     Standard Amps     Standard Amps    
200     200     200     200     200    
86     86     86     86     86    
10     10     10     10     10    
FET     FET     FET     FET     FET    

Design tool

WEBENCH® Designer TL081B

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 10.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C