TL082-Q1 Automotive Catalog JFET-Input Operational Amplifier | TI.com

TL082-Q1 (ACTIVE)

Automotive Catalog JFET-Input Operational Amplifier

Automotive Catalog JFET-Input Operational Amplifier - TL082-Q1
Datasheet
 

Description

The TL082 JFET-input operational amplifier incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The device features high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

The I-suffix device is characterized for operation from -40°C to 85°C. The Q-suffix device is characterized for operation from -40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Low Total Harmonic Distortion: 0.003% Typ
  • High Input Impedance: JFET-Input Stage
  • Latchup-Free Operation
  • High Slew Rate: 13 V/µs Typ
  • Common-Mode Input Voltage Range Includes VCC+

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TL082-Q1 Order now 2     7     36     3     13     In to V+     6     1.4     18     Automotive     -40 to 125
-40 to 85    
SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     18     Standard Amps     200     86     10     FET