TL084 Quad High Slew Rate JFET-Input Operational Amplifier | TI.com

TL084 (ACTIVE)

Quad High Slew Rate JFET-Input Operational Amplifier

Quad High Slew Rate JFET-Input Operational Amplifier - TL084
Datasheet
 

Recommended alternative parts

  • TL074  -  TL07x series are low-noise versions of TL08x series amplifiers

Description

The TL08xx JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

Features

  • Low Power Consumption: 1.4 mA/ch Typical
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias Current: 30 pA Typical
  • Low Input Offset Current: 5 pA Typical
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% Typical
  • High Input Impedance: JFET Input Stage
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs Typical
  • Common-Mode Input Voltage Range
    Includes VCC+

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TL084 TL081 TL081A TL081B TL082
4     1     1     1     2    
7     7     7     7     7    
36     36     36     36     36    
3     3     3     3     3    
13     13     13     13     13    
In to V+     In to V+     In to V+     In to V+     In to V+    
6     6     6     3     6    
1.4     1.4     1.4     1.4     1.4    
18     18     18     18     18    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125
0 to 70
-40 to 85    
-40 to 85
0 to 70    
0 to 70     0 to 70     -40 to 85
0 to 70    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
18     18     18     18     18    
Standard Amps     Standard Amps     Standard Amps     Standard Amps     Standard Amps    
200     200     200     200     200    
86     86     86     86     86    
10     10     10     10     10    
FET     FET     FET     FET     FET    

Design tool

Design with TL084

Filter Type
 Lowpass
 Highpass
 Bandpass
 Bandstop
 
Cutoff Frequency  Hz
Gain  dB
Filter Response
Filter Order