TL1453

ACTIVE

3.6V to 40V dual channel controller with Wide input voltage range

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5155 ACTIVE 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller Lower quiescent current, wider voltage range

Product details

Vin (min) (V) 3.6 Vin (max) (V) 40 Iout (max) (A) 3 Operating temperature range (°C) to Control mode Voltage mode Topology Boost, Buck, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 2.5 Vout (max) (V) 50 Iq (typ) (A) 0.0017 Duty cycle (max) (%) 100
Vin (min) (V) 3.6 Vin (max) (V) 40 Iout (max) (A) 3 Operating temperature range (°C) to Control mode Voltage mode Topology Boost, Buck, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 2.5 Vout (max) (V) 50 Iq (typ) (A) 0.0017 Duty cycle (max) (%) 100
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Complete PWM Power Control Circuitry
  • Completely Synchronized Operation
  • Internal Undervoltage Lockout Protection
  • Wide Supply Voltage Range
  • Oscillator Frequency...500 kHz Max
  • Variable Dead Time Provides Control
    Over Total Range
  • Internal Regulator Provides a Stable 2.5-V Reference Supply
  • Complete PWM Power Control Circuitry
  • Completely Synchronized Operation
  • Internal Undervoltage Lockout Protection
  • Wide Supply Voltage Range
  • Oscillator Frequency...500 kHz Max
  • Variable Dead Time Provides Control
    Over Total Range
  • Internal Regulator Provides a Stable 2.5-V Reference Supply

The TL1453C incorporates the functions required in the construction of two pulse-width-modulation control circuits on a single monolithic chip. Designed primarily for power supply control, the TL1453C contains an on-chip 2.5-V regulator, two error amplifiers, an adjustable oscillator, two dead-time comparators, undervoltage lockout circuitry, and dual common-emitter output transistor circuits.

The uncommitted output transistors provide common-emitter output capability for each controller. The internal amplifiers exhibit a common-mode voltage range from 1.05 V to 1.45 V. The dead-time control comparator has no offset unless externally altered and may be used to provide 0% to 100% dead time. The on-chip oscillator may be operated by terminating RT (pin 2) and CT (pin 1). During low-VCC conditions, the undervoltage lockout control circuit feature inhibits the output until the internal circuitry is operational.

The TL1453C is characterized for operation from -20°C to 85°C.

The TL1453C incorporates the functions required in the construction of two pulse-width-modulation control circuits on a single monolithic chip. Designed primarily for power supply control, the TL1453C contains an on-chip 2.5-V regulator, two error amplifiers, an adjustable oscillator, two dead-time comparators, undervoltage lockout circuitry, and dual common-emitter output transistor circuits.

The uncommitted output transistors provide common-emitter output capability for each controller. The internal amplifiers exhibit a common-mode voltage range from 1.05 V to 1.45 V. The dead-time control comparator has no offset unless externally altered and may be used to provide 0% to 100% dead time. The on-chip oscillator may be operated by terminating RT (pin 2) and CT (pin 1). During low-VCC conditions, the undervoltage lockout control circuit feature inhibits the output until the internal circuitry is operational.

The TL1453C is characterized for operation from -20°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Pulse-Width-Modulation Control Circuit datasheet (Rev. A) 01 Dec 1990

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options
SOP (NS) 16 View options
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos