TL16C2752

ACTIVE

1.8-V to 5-V Dual UART with 64-Byte FIFOs

Product details

Number of channels 2 FIFO (Byte) 64 Rx FIFO trigger levels (#) 4 Tx FIFO trigger levels (#) 4 Programmable FIFO trigger levels Yes CPU interface X86 Baud rate at Vcc = 2.5 V & with 16x sampling (max) (MBps) 1.5 Baud rate at Vcc = 1.8 V & with 16x sampling (max) (MBps) 1 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (MBps) 2 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 3 Operating voltage (V) 1.8, 2.5, 3.3, 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 2 FIFO (Byte) 64 Rx FIFO trigger levels (#) 4 Tx FIFO trigger levels (#) 4 Programmable FIFO trigger levels Yes CPU interface X86 Baud rate at Vcc = 2.5 V & with 16x sampling (max) (MBps) 1.5 Baud rate at Vcc = 1.8 V & with 16x sampling (max) (MBps) 1 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (MBps) 2 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 3 Operating voltage (V) 1.8, 2.5, 3.3, 5 Auto RTS/CTS Yes Rating Catalog Operating temperature range (°C) -40 to 85
PLCC (FN) 44 307.3009 mm² 17.53 x 17.53
  • Larger FIFOs Reduce CPU Overhead
  • Programmable Auto-RTS and Auto-CTS
  • In Auto-CTS Mode, CTS Controls the Transmitter
  • In Auto-RTS Mode, RCV FIFO Contents, and Threshold Control RTS
  • Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment is on the Same Power Drop
  • Capable of Running With All Existing TL16C450 Software
  • After Reset, All Registers Are Identical to the TL16C450 Register Set
  • Up to 48-MHz Clock Rate for up to 3-Mbps (Standard 16× Sampling) Operation, or up to
    6-Mbps (Optional 8× Sampling) Operation With VCC = 5 V Nominal
  • Up to 32-MHz Clock Rate for up to 2-Mbps (Standard 16× Sampling) Operation, or up to
    4-Mbps (Optional 8× Sampling) Operation With VCC = 3.3 V Nominal
  • Up to 24-MHz Clock Rate for up to 1.5-Mbps (Standard 16× Sampling) Operation, or up to
    3-Mbps (Optional 8× Sampling) Operation With VCC = 2.5 V Nominal
  • Up to 16-MHz Clock Rate for up to 1-Mbps (Standard 16× Sampling) Operation, or up to 2-Mbps (Optional 8× Sampling) Operation With VCC = 1.8 V Nominal
  • In TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
  • Programmable Baud-Rate Generator Allows Division of Any Input Reference Clock by 1 to (216 – 1) and Generates an Internal 16× Clock
  • Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added to or Deleted From the Serial Data Stream
  • 5-V, 3.3-V, 2.5-V, and 1.8-V Operation
  • Independent Receiver Clock Input
  • Transmit, Receive, Line Status, and Data Set Interrupts Independently Controlled
  • Fully Programmable Serial Interface Characteristics
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 1 =-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1 Mbit/s)
  • False-Start Bit Detection
  • Complete Status Reporting Capabilities
  • 3-State Output TTL Drive Capabilities for Bidirectional Data Bus and Control Bus
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, and Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and DCD)
  • Available in 44-Pin PLCC (FN) or 32-Pin QFN (RHB) Packages
  • Each UART’s Internal Register Set May Be Written Concurrently to Save Setup Time
  • Multifunction (MF) Output Allows Users to Select Among Several Functions, Saving Package Pins
  • APPLICATIONS
    • Point-of-Sale Terminals
    • Gaming Terminals
    • Portable Applications
    • Router Control
    • Cellular Data
    • Factory Automation

  • Larger FIFOs Reduce CPU Overhead
  • Programmable Auto-RTS and Auto-CTS
  • In Auto-CTS Mode, CTS Controls the Transmitter
  • In Auto-RTS Mode, RCV FIFO Contents, and Threshold Control RTS
  • Serial and Modem Control Outputs Drive a RJ11 Cable Directly When Equipment is on the Same Power Drop
  • Capable of Running With All Existing TL16C450 Software
  • After Reset, All Registers Are Identical to the TL16C450 Register Set
  • Up to 48-MHz Clock Rate for up to 3-Mbps (Standard 16× Sampling) Operation, or up to
    6-Mbps (Optional 8× Sampling) Operation With VCC = 5 V Nominal
  • Up to 32-MHz Clock Rate for up to 2-Mbps (Standard 16× Sampling) Operation, or up to
    4-Mbps (Optional 8× Sampling) Operation With VCC = 3.3 V Nominal
  • Up to 24-MHz Clock Rate for up to 1.5-Mbps (Standard 16× Sampling) Operation, or up to
    3-Mbps (Optional 8× Sampling) Operation With VCC = 2.5 V Nominal
  • Up to 16-MHz Clock Rate for up to 1-Mbps (Standard 16× Sampling) Operation, or up to 2-Mbps (Optional 8× Sampling) Operation With VCC = 1.8 V Nominal
  • In TL16C450 Mode, Hold and Shift Registers Eliminate the Need for Precise Synchronization Between the CPU and Serial Data
  • Programmable Baud-Rate Generator Allows Division of Any Input Reference Clock by 1 to (216 – 1) and Generates an Internal 16× Clock
  • Standard Asynchronous Communication Bits (Start, Stop, and Parity) Added to or Deleted From the Serial Data Stream
  • 5-V, 3.3-V, 2.5-V, and 1.8-V Operation
  • Independent Receiver Clock Input
  • Transmit, Receive, Line Status, and Data Set Interrupts Independently Controlled
  • Fully Programmable Serial Interface Characteristics
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit Generation and Detection
    • 1-, 1 =-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1 Mbit/s)
  • False-Start Bit Detection
  • Complete Status Reporting Capabilities
  • 3-State Output TTL Drive Capabilities for Bidirectional Data Bus and Control Bus
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, and Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and DCD)
  • Available in 44-Pin PLCC (FN) or 32-Pin QFN (RHB) Packages
  • Each UART’s Internal Register Set May Be Written Concurrently to Save Setup Time
  • Multifunction (MF) Output Allows Users to Select Among Several Functions, Saving Package Pins
  • APPLICATIONS
    • Point-of-Sale Terminals
    • Gaming Terminals
    • Portable Applications
    • Router Control
    • Cellular Data
    • Factory Automation

The TL16C2752 is a speed and functional upgrade of the TL16C2552. Since they are pinout and software compatible, designs can easily migrate from the TL16C2552 to the TL16C2752 if needed. The additional functionality within the TL16C2752 is accessed via an extended register set. Some of the key new features are larger receive and transmit FIFOs, embedded IrDA encoders and decoders, RS-485 transceiver controls, software flow control (Xon/Xoff) modes, programmable transmit FIFO thresholds, extended receive and transmit threshold levels for interrupts, and extended receive threshold levels for flow control halt/resume operation.

The TL16C2752 is a dual universal asynchronous receiver and transmitter (UART). It incorporates the functionality of two independent UARTs: each UART having its own register set and transmit and receive FIFOs. The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms will be used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C2752.

Functionally equivalent to the TL16C450 on power up or reset (single character or TL16C450 mode), each ACE can be placed in an alternate FIFO mode. This relieves the CPU of excessive software overhead by buffering received and to-be-transmitted characters. Each receiver and transmitter store up to 64 bytes in their respective FIFOs, with the receive FIFO including three additional bits per byte for error status. In the FIFO mode, selectable hardware or software autoflow control features can significantly reduce program overload and increase system efficiency by automatically controlling serial data flow.

Each ACE performs serial-to-parallel conversions on data received from a peripheral device or modem and stores the parallel data in its receive buffer or FIFO, and each ACE performs parallel-to-serial conversions on data sent from its CPU after storing the parallel data in its transmit buffer or FIFO. The CPU can read the status of either ACE at any time. Each ACE includes complete modem control capability and a processor interrupt system that can be tailored to the application.

Each ACE includes a programmable baud rate generator capable of dividing a reference clock with divisors of from 1 to 65535, thus producing a 16× or 8× internal reference clock for the transmitter and receiver logic. Each ACE accommodates up to a 3-Mbaud serial data rate (48-MHz input clock). As a reference point, that speed would generate a 333-ns bit time and a 3.33-=s character time (for 8,N,1 serial data), with the internal clock running at 48 MHz and 16× sampling.

Each ACE has a TXRDY and RXRDY (via MF) output that can be used to interface to a DMA controller.

The TL16C2752 is a speed and functional upgrade of the TL16C2552. Since they are pinout and software compatible, designs can easily migrate from the TL16C2552 to the TL16C2752 if needed. The additional functionality within the TL16C2752 is accessed via an extended register set. Some of the key new features are larger receive and transmit FIFOs, embedded IrDA encoders and decoders, RS-485 transceiver controls, software flow control (Xon/Xoff) modes, programmable transmit FIFO thresholds, extended receive and transmit threshold levels for interrupts, and extended receive threshold levels for flow control halt/resume operation.

The TL16C2752 is a dual universal asynchronous receiver and transmitter (UART). It incorporates the functionality of two independent UARTs: each UART having its own register set and transmit and receive FIFOs. The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms will be used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C2752.

Functionally equivalent to the TL16C450 on power up or reset (single character or TL16C450 mode), each ACE can be placed in an alternate FIFO mode. This relieves the CPU of excessive software overhead by buffering received and to-be-transmitted characters. Each receiver and transmitter store up to 64 bytes in their respective FIFOs, with the receive FIFO including three additional bits per byte for error status. In the FIFO mode, selectable hardware or software autoflow control features can significantly reduce program overload and increase system efficiency by automatically controlling serial data flow.

Each ACE performs serial-to-parallel conversions on data received from a peripheral device or modem and stores the parallel data in its receive buffer or FIFO, and each ACE performs parallel-to-serial conversions on data sent from its CPU after storing the parallel data in its transmit buffer or FIFO. The CPU can read the status of either ACE at any time. Each ACE includes complete modem control capability and a processor interrupt system that can be tailored to the application.

Each ACE includes a programmable baud rate generator capable of dividing a reference clock with divisors of from 1 to 65535, thus producing a 16× or 8× internal reference clock for the transmitter and receiver logic. Each ACE accommodates up to a 3-Mbaud serial data rate (48-MHz input clock). As a reference point, that speed would generate a 333-ns bit time and a 3.33-=s character time (for 8,N,1 serial data), with the internal clock running at 48 MHz and 16× sampling.

Each ACE has a TXRDY and RXRDY (via MF) output that can be used to interface to a DMA controller.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.8-V to 5-V Dual UART With 64-Byte FIFOs datasheet (Rev. A) 29 Sep 2008
* Errata Short STOP Bit Errata (Rev. A) 08 Oct 2010
Product overview UART Quick Reference Card (Rev. D) 09 Apr 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TL16C2752FN IBIS 33V Model (Rev. A)

SLLM029A.ZIP (49 KB) - IBIS Model
Simulation model

TL16C2752FN IBIS 25V Model (Rev. A)

SLLM028A.ZIP (49 KB) - IBIS Model
Simulation model

TL16C2752FN IBIS 5V Model (Rev. A)

SLLM027A.ZIP (49 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PLCC (FN) 44 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos