Datasheet
- 3.3V Dual UART with 64-Byte FIFO (Rev. C)
(PDF , 687 KB) 03 Jun 2010 - TL16C752B Errata
(PDF , 34 KB) 03 Aug 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | TL16C752BPT | ACTIVE | -40 to 85 | 3.15 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | >5K | 1k quantity lead time: In stock | | TL16C752BPTG4 | ACTIVE | -40 to 85 | 3.15 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TL16C752BPTR | ACTIVE | -40 to 85 | 2.60 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TL16C752BPTRG4 | ACTIVE | -40 to 85 | 2.60 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TL16C752C | Dual UART With 64-Byte FIFO | INTERFACE - UART | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Enhancements include lower supply voltage support, asynch data bus, & auto RS-485 X-cvr/channel |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 687 | 03 Jun 2010 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TL16C752B PT PKG IBIS Model | IBIS Model | ZIP | 3 KB | 19 Oct 2005 | 42 views |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 