TL1963A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator

 

Models (2)

Title Category Type Date
TL1963A Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
TL1963A PSpice Transient Model PSpice Model ZIP 28 Jul 2015

Design kits & evaluation modules (4)

Name Part# Type
DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module DDC2256AEVM Evaluation Modules & Boards
TL1963A-18EVM Evaluation Module TL1963A-18EVM Evaluation Modules & Boards
TL1963A-33EVM Evaluation Module TL1963A-33EVM Evaluation Modules & Boards
TL1963AEVM Evaluation Module TL1963AEVM Evaluation Modules & Boards

Reference designs

Copper-to-fiber 100BASE-FX or 1000BASE-X media converter reference design for grid applications

This reference design details a methodology to use the DP83849 evaluation board to implement a 10/100BASE-TX to 10/100BASE-FX media converter, which enables copper based legacy equipment to be easily connected to a fiber network. Copper based Ethernet (10/100BASE-TX) has been widely used in grid (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Analog Solution for Kintex 7 PMP7978 Texas Instruments Reference designs
Offline 25W power supply (12V @ 100mA) PMP5554 Texas Instruments Reference designs