TL2575HV-15 1-A Simple Step-Down Switching Voltage Regulators | TI.com

TL2575HV-15
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1-A Simple Step-Down Switching Voltage Regulators

 

Description

The TL2575 and TL2575HV devices provide all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. They require four to six external components for operation. They accept a wide input-voltage range of up to 60 V (TL2575-HV) and are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, or an adjustable-output version. The TL2575 and TL2575HV devices have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available via an external ON/OFF pin.

Features

  • Fixed 3.3-V, 5-V, 12-V, and 15-V Options with
    ±5% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Adjustable Option With a Range of 1.23 V to
    37 V (57 V for HV Version) and ±4%
    Regulation (Max) Over Line, Load, and Temperature
    Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range
    • 4.75 V to 40 V (60 V for HV Version)
  • Requires Only Four External Components (Fixed Versions)
    and Uses Readily Available Standard Inductors
  • 52-kHz (Typ) Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability With 50-µA (Typ) Standby
    Current
  • High Efficiency
    • As High as 88% (Typ)
  • Thermal Shutdown and Current-Limit Protection with
    Cycle-by-Cycle Current Limiting

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TL2575HV-15 Order now 4.75     60     15     15     1     1     47     58     5     Enable
Over Current Protection    
Voltage Mode     98     -40 to 125     Catalog     DDPAK/TO-263 | 5
PDIP | 16
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
5TO-220: 83 mm2: 8.2 x 10.16 (TO-220 | 5)    
TL2575HV-05 Order now 4.75     60     5     5     1     1     47     58     5     Enable
Over Current Protection    
Voltage Mode     98     -40 to 125     Catalog     DDPAK/TO-263 | 5
PDIP | 16
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
5TO-220: 83 mm2: 8.2 x 10.16 (TO-220 | 5)    
TL2575HV-05-Q1 Order now 4.75     60     5     5     1     1     47     58     5     Enable
Over Current Protection    
Voltage Mode     98     -40 to 125     Automotive     DDPAK/TO-263 | 5     Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)    
TL2575HV-12 Order now 4.75     60     12     12     1     1     47     58     5     Enable
Over Current Protection    
Voltage Mode     98     -40 to 125     Catalog     DDPAK/TO-263 | 5
PDIP | 16
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
5TO-220: 83 mm2: 8.2 x 10.16 (TO-220 | 5)    
TL2575HV-33 Order now 4.75     60     3.3     3.3     1     1     47     58     5     Enable
Over Current Protection    
Voltage Mode     98     -40 to 125     Catalog     DDPAK/TO-263 | 5
PDIP | 16
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
5TO-220: 83 mm2: 8.2 x 10.16 (TO-220 | 5)    
TL2575HV-33-Q1 Order now 4.75     60