Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.3 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.4 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.3 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.4 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage: 2 V to 36 V
  • Low Supply-Current Drain Independent of Supply Voltage:
    0.4 mA Typ.
  • Low Input Bias Current: 25 nA Typ.
  • Low Input Offset Voltage: 2 mV Typ.
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage: 2 V to 36 V
  • Low Supply-Current Drain Independent of Supply Voltage:
    0.4 mA Typ.
  • Low Input Bias Current: 25 nA Typ.
  • Low Input Offset Voltage: 2 mV Typ.
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2 V to 36 V and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.

This device consists of a single voltage comparator designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2 V to 36 V and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. To achieve wired-AND relationships, one can connect the output to other open-collector outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Single Differential Comparator, TL331-EP datasheet 21 Jun 2013
* Radiation & reliability report TL331MDBVREP Reliability Report 31 May 2018
* VID TL331-EP VID V6213611 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos